Publish your products
Urinal frame support

Urinal frame support

Urinal frame support Model: 18840.
Specification
  • Frame for Urinal in conventional and/or light partition walls. *National manufacturing in steel with high-resistance polyester paint coating. *Rack height adjustment 0-200 mm. *Possibility of maximum regulation. *Independent urinal support height. *Separation of Urinal fixings. *Independent water intake height. *Water inlet depth. *Independent tap height adjustment. *Independent drain elbow height. * Adjustable tap depth. *Great robustness.
Technical specification
  • Unique ref.18840
  • Product familyFrames
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2022-09-01
  • Edition number1
  • Height (mm)1185
  • Width (mm)500
  • Depth (mm)84
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)11.9
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela