Publish your products
ARTE IE Built-in Wall-Mounted Toilet Tap

ARTE IE Built-in Wall-Mounted Toilet Tap

Built-in push ecological quite flush valve for wall mounting with nickel brass body, inox built-in box. Model: 19700.
Specification
  • *1" male inlet. *Soft push system. *With stopcock. *Supplied with union nut for Ø28 mm. *Anti-sipon device incorporated. *Interchangeable piston comprising the whole mechanism of the flush. *Push-button opening. *Inox built-in box and plate. *Nickel brass body, non-corrosive internal pieces. *Gross weight: 2,520 Kg. *Water saving: 33%. *Flow: 1,20 l/s. *Automatic closing: 7 ± 2s. *Regulation system for built-in installation. *Discharge: 6 l to 3 bar.
Technical specification
  • Unique ref.19700
  • Product familyFaucets
  • Product groupWC
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)88
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela