Publish your products
XT 2000 UE Wall-Mounted Urinal Tap
XT 2000 UE Wall-Mounted Urinal Tap
XT 2000 UE Wall-Mounted Urinal Tap
XT 2000 UE Wall-Mounted Urinal Tap

    XT 2000 UE Wall-Mounted Urinal Tap

    Urinal timed pillar tap for Presto XT 2000 UE, wall mounted and built-in. Models: 26750 - 26751 - 26752 - 26753 - P2626750 - P3126750.
    Specification
    • *Brass body and push-button, internal parts in materials resistant to corrosion and lime deposits. *Interchangeable head and piston comprising the whole mechanism of the tap *Adjustable flow rate: 15 l/min. *Automatic closing: 6 ± 2 s. *Gross weight: 1,100 Kg. *Supplied with stopcock and built-in box in galvanised steel. *1/2 male inlet and outlet. *Brass external plate, except the INOX option.
    Technical specification
    • Unique ref.26750
    • Product familyFaucets
    • Product groupUrinal
    • TypeObject (single object)
    • Date of publishing2019-11-12
    • Edition number1
    • Height (mm)176
    • Width (mm)122
    • Depth (mm)85
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit