Publish your products
ALPA 80 Wall-Mounted Shower Tap W. Fittings

ALPA 80 Wall-Mounted Shower Tap W. Fittings

Supplied with Presto ALPA 80 tap, automatic flow regulator, flange tube, with chrome-plated brass anti-vandalism fitting and shower head, and black PVA push-button. Model: 35922.
Specification
  • *Chrome-plated brass body, push-button and internal parts in materials resistant to corrosion and limescale deposits. *Interchangeable head comprising the entire tap mechanism. *Built-in non-return valves that prevent the mixing of hot and cold water, according to EN 1717. * High temperature adjustment sensitivity using a push-button with 180º rotation temperature selection. *Male inlet and outlet 3/4. *Flow: 8 l/minute. *Automatic closing: 30s (-10s. /+5s). *Push-button opening for selecting the water temperature and activating the tap opening. *PVA push-button. *Safety device that allows the installer to limit the temperature of the hot water to 40º C, in maximum opening position. *Built-in flow regulator (Models with drain valve do not contain a flow regulator). *Gross weight: 2.670 Kg.
Technical specification
  • Unique ref.35922
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)998
  • Width (mm)195
  • Depth (mm)124
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit