Publish your products
ALPA 90 ARTE P Built-In Shower Tap

ALPA 90 ARTE P Built-In Shower Tap

Timed mixer tap for exposed installation with brass body and chrome-plated ARTE push-button. Automatic flow regulator. Model: 35936.
Specification
  • *Automatic closing: 30 +5s -10s. *Flow: 8 l/minute. *Male inlet and outlet 3/4. *Opening and temperature selection by means of a single push-button. *Body and push-button in chromed brass. *Interchangeable head comprising the entire mechanism of the tap, interior parts in materials resistant to corrosion and limescale deposits. *Opening by means of a single control push-button with temperature selection by means of a 180º turn. *Components made of materials that can withstand temperatures of up to 70º C, to allow thermal anti-legionella disinfections. *Built-in non-return valves conforming to EN 1717, which prevent the mixing of cold and hot water. *Gross weight: 1.5 Kg. *Maximum panel thickness 11 mm. *(Models with drain valve do not contain a flow regulator).
Technical specification
  • Unique ref.35936
  • Product familyFaucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)80
  • Width (mm)90
  • Depth (mm)132
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit