Publish your products
AROHA Bath-Shower mixer

AROHA Bath-Shower mixer

Presto Ibérica Aroha 4603000 - 4603011 - 4603016 - 4603500 bath and shower mixer chrome with shower kit
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished, white o black. Minimum usage pressure: 0,5 bar. Operation by lever. One - piece cartridge with ceramic discs. Cartridge diameter 35 mm. 3/4 female inlet. Supplied with 1/2 to 3/4 eccentric cam and trim. Flow rate at 3 bar and maximum opening 20 l/minute. Output selection by inverter. Supplied with shower kit.
Technical specification
  • Unique ref.4603000
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-09
  • Edition number1
  • Height (mm)116
  • Width (mm)214
  • Depth (mm)214
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit