Publish your products
PYSA Shower thermostatic column sprayer abs 200 mm abs,flexible hose inox and handle pysa 5 functions

PYSA Shower thermostatic column sprayer abs 200 mm abs,flexible hose inox and handle pysa 5 functions

Presto Ibérica Pysa 50049100 - 50049101 Thermostatic shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome finish. Minimum operating pressure: 0.5 bar. Handwheel operation. 1/2 turn thermostat. Ceramic distributor frame. Integrated diverter in control. ABS shower head 200 mm, stainless steel hose and PYSA 5-function chrome handle.
Technical specification
  • Unique ref.50049100
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
  • Height (mm)1362
  • Width (mm)270
  • Depth (mm)479
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)6.37
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela