Publish your products
ARTE AM Washbasin Tap Mixer

ARTE AM Washbasin Tap Mixer

Single mixer ecological-timed tap for installation on shelves with chrome-plated brass body. Model: 66700.
Specification
  • *Automatic closing: 10 ± 2 s. *With 6 l/minute flow regulator. *push-button opening. *Temperature selection by side handle. *Interchangeable head comprising the entire tap mechanism. *Body and push-button in chrome-plated brass, interior parts in materials resistant to corrosion and limescale deposits. *Supplied with flange, 1/2 and 350 mm long stainless steel flexible hoses, 2 stopcocks and gaskets. *Built-in non-return valves that prevent the mixing of hot and cold water. *Gross weight: 1.493 Kg. *Water Saving: 33%. *Anti-block pushing. *Certified by AENOR with respect to EN816.
Technical specification
  • Unique ref.66700
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2019-11-12
  • Edition number1
  • Height (mm)148
  • Width (mm)53
  • Depth (mm)164
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela