Publish your products
DALMA Shower mixer column sprayer 200 mm ABS and flexible hose inox

DALMA Shower mixer column sprayer 200 mm ABS and flexible hose inox

Presto Ibérica Dalma 72050100 - 72050300 - 72050301 - 72050302 - 72050303 - 72050304 Single-lever shower group with column, shower head and shower accessories.
Specification
  • Tap made of brass with chrome finish, depending on the model. Flow rate 14 l/min at 3 bar and maximum opening. G3/4 female inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with 200 mm diameter ABS shower head, stainless steel hose, 1 function shower handle. Height-adjustable column (telescopic). Minimum operating pressure: 0.5 bar. Sealed mixer cartridge with 35 mm diameter ceramic discs. Single-lever handle operation.
Technical specification
  • Unique ref.72050100
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2026-08-04
  • Edition number1
  • Height (mm)1354
  • Width (mm)287
  • Depth (mm)379
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.55
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela