Publish your products
XT ELEC Washbasin Tap Electronic

XT ELEC Washbasin Tap Electronic

Washbasin electronic shut off tap with a system of patented detection by means of active infrared rays. Models: E0178000 - P1178000 - P1178001 - P1678000 - P1678001.
Specification
  • *Great water saving, energy saving and improved hygienic conditions. *View installation case: lid with security screws. *Automatic safety-lock system in case of electrical failure. *Automatic rinsing in 24 h. *Recommended use pressure: 1 - 5 bar (min. 0.8 – max. 8 bar). *Permitted water temperature: 70ºC max. *LED system indication for low battery, in battery product. *Constant flow of 5 l/min (with pressures above 1 bar) *Gross weight: 0,942 kg. *Supplied with: fixation elements: seal and washer; 350 mm flexible hose, 1/2" nut, CR-P2 6V battery or 12V power adapter.
Technical specification
  • Unique ref.78000
  • Product familyElectronic Faucets
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)188
  • Width (mm)53
  • Depth (mm)150
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit