Publish your products
DOMO SENSIA Washbasin Tap Electronic Mixer

DOMO SENSIA Washbasin Tap Electronic Mixer

Electronic tap with a system of patented detection by means of active infrared rays. Models: 79100 - 79101.
Specification
  • *Constant flow of 6 l / min (with pressures above 1 bar). *Recommended use pressure: 1 - 5 bar (min, 0.8 – max. 8 bar). *Permitted water temperature: 10-60ºC (max. 70ªC). *LED system indication for low battery, in battery option. *Weight: 1,300 kg. *Great water savings, energy savings and improved hygienic conditions. *Recognition of its environment: allows adaptation to all kinds of washbasins or urinals. View installation case: Lid with security screws. *Conexiones internas estancas. *Automatic safety-lock with low battery.*Automatic rinsing in 24 h. *Suministrado con: *Fixation elements: seal and washer. *Two 350 mm flexible hose, 1/2 “ nuts. *Two non-return valves. *Two stopcock set in square to ½ “ inlet and ½ “ outlet. *Power supply by CRP2 6V or 12V transformer.
Technical specification
  • Unique ref.79100
  • Product familyElectronic Faucets
  • Product groupBasin
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)187
  • Width (mm)82
  • Depth (mm)174
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit