Publish your products
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer
DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer

    DOMO SENSIA Wall-Mounted Washbasin Electronic Tap Mixer

    Electronic tap with a system of patented detection by means of active infrared rays. Models: 79250 - 79251 - 79255 - 79256 - 79260 - 79261 - 79265 - 79266 - P2679250 - P2679251 - P3179250 - P3179251.
    Specification
    • *Factory programming. *Great water savings, energy savings and improved hygienic conditions. *View installation case: lid with security screws. *Leaks internal connections. *Supplied with built-in galvanised steel kit. *Brass external plate, except the INOX product. *Supplied with 163 mm brass spout. *Female inlet 1/2. *Automatic safety-lock system in case of electrical failure. *8,5 l/min aerator to 3 bar. *Automatic rinsing in 24h. *Mixer cartrige with ceramic discs by brass lever. *CR-P2 battery pack or 12V transformer. *Anti-locking system. Recommended use pressure: 1 - 5 bar (min, 0.8 – max. 8 bar). *Temperature: 70ºC max.. *LED system indication for low battery. *Gross weight: 2,180 kg.
    Technical specification
    • Unique ref.79250
    • Product familyElectronic Faucets
    • Product groupBasin
    • TypeObject (single object)
    • Date of publishing2019-10-22
    • Edition number1
    • Height (mm)264
    • Width (mm)140
    • Depth (mm)200
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit