Publish your products
Domo Sensia D Electronic Shower Tap

Domo Sensia D Electronic Shower Tap

Electronic shower tap with Sensia technology.
Specification
  • Saving water and energy. *Components integrated in the faucet for easy installation and increased vandal protection. *Integrated components: easy maintenance and excellent sealing. *Automatic closing of the electrovalve in case of exhausted battery or power failure. *Chrome plated brass body. *CR-P2 6V waterproof battery pack or 12V transformer depending on the model. *Low battery indication via communication LED. *Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). *Gross weight: 0.750 kg. *Watertight internal connections.
Technical specification
  • Unique ref.79300
  • Product familyElectronic Faucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2022-06-01
  • Edition number1
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela