Publish your products
DOMO TOUCH Shower Built-In Tap Electronic

DOMO TOUCH Shower Built-In Tap Electronic

Electronic single water shower tap with sensor for fixing on counter with chrome plated brass body. Models: 79350 - 79351.
Specification
  • *1/2" female inlet and aoutlet. *8 l/min discharge rate. *Recommended pressure use: 1-5 bar (min, 0.8-max 8 bar). *Supplid with: anti-vandal fixation system and intermediate plate. *Great water saving, energy saving and improved hygienic conditions. *View installation case: lid with security screws. *Automatic safety-lock system in case of electrical failure. *LED system indication for low battery. *Power pack: IP65 with 6 V battery. *Gross weight: 0,750 kg.
Technical specification
  • Unique ref.79350
  • Product familyElectronic Faucets
  • Product groupShower
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)105
  • Width (mm)120
  • Depth (mm)120
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit