Publish your products
DOMO SENSIA Urinal Tap Electronic

DOMO SENSIA Urinal Tap Electronic

Electronic tap with a system of patented detection by means of active infrared rays. Model: 79500.
Specification
  • *1/2 male inlet. *4 seconds discharges after the user left the urinary. *Discharge flow: 1 l (with more than 1 bar pressures). *Recognition of its environment: allows adaptation to all kinds of washbasins or urinals. *Stopock set integrated. *IP65 battery and 6 V battery pack. *Interchangeable with PRESTO: 12, 12 A, 312, 312 A, 12 PS, 12 A PS, 312 PS, 312 A PS. *Recommended use pressure: 1 - 5 bar (min, 0.8 – max. 8 bar). *Groos weight: 1,100 kg. *Water and energy savings. *View installation case: Lid with security screws. *Leaks internal connections. *Automatic safety-lock in case of battery is too low. LED system indication for low battery. *Automatic rinsing in 24h. *Supplied with: CR-P2 battery. *Water effect tube with 16 mm diameter.
Technical specification
  • Unique ref.79500
  • Product familyElectronic Faucets
  • Product groupUrinal
  • TypeObject (single object)
  • Date of publishing2019-10-22
  • Edition number1
  • Height (mm)102
  • Width (mm)68
  • Depth (mm)366
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit