Publish your products
DOMO SENSIA Inlay Urinal Tap Electronic
DOMO SENSIA Inlay Urinal Tap Electronic
DOMO SENSIA Inlay Urinal Tap Electronic

    DOMO SENSIA Inlay Urinal Tap Electronic

    Electronic tap with a system of patented detection by means of active infrared rays. Models: 79600 - 79601 - P2679600 - P2679601 - P3179600 - P3179601.
    Specification
    • *1/2 male inlet and 1/2 male outlet. *4 seconds discharges after the user left the urinary. *Recognition of its environment: allows adaptation to all kinds of washbasins or urinals. *Discharge flow: 1 l (with more than 1 bar pressures). *IP65 battery and 6 V battery pack. *LED system indication for low battery. *Recommended use pressure: 1 - 5 bar (min, 0.8 – max. 8 bar). *Gross weight: 0,750 Kg. *Great water and energy saving. *View installation case: Lid with security screws. *Leak internal connections. *Automatic safety-lock in case of low battery. *Automatic rinsing in 24h. *Supplied with: CR-P2 battery. *Anti-vandal system with in between plate.
    Technical specification
    • Unique ref.79600
    • Product familyElectronic Faucets
    • Product groupUrinal
    • TypeObject (single object)
    • Date of publishing2019-10-22
    • Edition number1
    • Height (mm)103
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • CSI MasterFormat 2014 Code22 41 00
    • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit