Publish your products
THEO DARK Washbasin tap

THEO DARK Washbasin tap

Presto Ibérica Theo Dark 8635000 - 8634000 - 863500E - 8635011 - 8635016 - 86350 _RAL6027 - 8635029 - 8635030 - 8635036 - 8635040 - 8635041 - 8635071 - PEM8635000 wash basin mixer chrome
Specification
  • Tap made of brass with multiple finishing options (chrome, brushed black chrome, white, black, brushed gold, rose gold, antique copper, antique bronze, brushed nickel, pink gradient and RAL-4005). Minimum operating pressure: 0.5 bar. Lever operation. Body for installation in a single hole. Sealed cartridge with 35 mm diameter ceramic discs. Available: Without semi-automatic drain.
Technical specification
  • Unique ref.8635000
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)170
  • Width (mm)48
  • Depth (mm)142
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.39
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela