Publish your products
THEO DARK Wall washbasin tap

THEO DARK Wall washbasin tap

Presto Ibérica Theo Dark 8635600 - 8635636 wall wash basin mixer
Specification
  • Tap made of brass with chrome or brushed black chrome finish, depending on the model. Minimum operating pressure: 0.5 bar. Lever operation. Body for installation in a single hole. Sealed cartridge with 35 mm diameter ceramic discs. Water outlet via directional ball joint.
Technical specification
  • Unique ref.8635600
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2026-06-16
  • Edition number1
  • Height (mm)84
  • Width (mm)185
  • Depth (mm)302
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.81
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela