Publish your products
Fountain LP chrome

Fountain LP chrome

Timed single-water faucet for wall installation and push-button opening. Models: 95904 - 95905.
Specification
  • Single-water time-controlled tap for wall installation and push-button opening. Flow rate 6 l/min. Automatic closing: 6 ± 2s. G1/2 male inlet.
Technical specification
  • Unique ref.95904
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2025-02-10
  • Edition number1
  • Height (mm)72
  • Width (mm)50
  • Depth (mm)253
Related
  • Material mainChrome
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal

Region availability

South America North America Europe
Argentina
Costa Rica
Portugal
Bolivia
El Salvador
Spain
Brazil
Guatemala
Chile
Honduras
Colombia
Mexico
Ecuador
Nicaragua
Falkland Islands (Islas Malvinas)
Panama
French Guiana
Trinidad and Tobago
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit