Publish your products
AROHA TECH Shower mixer electronic
AROHA TECH Shower mixer electronic

    AROHA TECH Shower mixer electronic

    Presto Ibérica Aroha Tech P3179310 - P2679310 - P2679311 - P3179311 basin mixer electronic
    Specification
    • Tap made of brass with black marble or white marble finish. *Components integrated in the faucet for easy installation and increased vandal protection. *Integrated components: easy maintenance and excellent sealing. *Automatic closing of the electrovalve in case of exhausted battery or power failure. *Chrome plated brass body. *IP65 waterproof battery pack consisting of a 6 V battery. *Low battery indication via communication LED.
    Technical specification
    • Unique ref.P3179310
    • Product familyFaucets
    • Product groupShowers
    • TypeObject (single object)
    • Date of publishing2026-08-18
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code26 41 00
    • CSI MasterFormat 2014 TitleFacility Lightning Protection
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    South America North America Europe
    Argentina
    Costa Rica
    Portugal
    Bolivia
    El Salvador
    Spain
    Brazil
    Guatemala
    Chile
    Honduras
    Colombia
    Mexico
    Ecuador
    Nicaragua
    Falkland Islands (Islas Malvinas)
    Panama
    French Guiana
    Trinidad and Tobago
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit