Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
product-sites/products/ae4b7db5-e29e-4f80-ac52-5f4993b32db0
Home
Categories
Building Materials
Insulation
Insulation 100mm EPS 040 Density 20kg/m3
Available in United States
Product sites
Follow
Insulation 100mm EPS 040 Density 20kg/m3
Insulation 100mm Euroclass A1 TCG 040
Download
Technical specification
Technical specification
Unique ref.
Insulation_100mm_EPS_040_Density_20kg-m3
Product family
Materials
Product group
Building materials
Type
Building Material
Date of publishing
2019-02-20
Edition number
1
Depth (mm)
100
Related
Related
Material main
Expanded Polypropylene
Classification
Classification
BIMobject Category
Building Materials - Insulation
Similar products
Advanced Architectural Products
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
Download
Armatherm Thermal Bridging Solutions
ArmaGirt™ Z Girt - Cladding (US)
Download
Generic Building Materials
Mineral Wool, 220mm
Download
Owens Corning
FOAMULAR® NGX™ F-600-2x48x96-Square Edge
Download
Owens Corning
FOAMULAR® NGX™ F-400 Tapered G-0.5x24x96-Square Edge
Download
FI-FOIL®
FSK Shield™ Vapor Barrier
Download