Publish your products
Fire Resistant Floor
Fire Resistant Floor
    Promat

    Fire Resistant Floor

    The flooring can be of timber or chipboard floor boards supported by either timber joists or steel joists system. Promat boards can be directly fixed onto these joists or fixed to a suspended exposed or concealed metal grid system.

    This type of ceiling should normally be tested or assessed in accordance with BS 476: Part 21: 1987 and/or AS 1530: Part 4: 2005 and are required to satisfy the three failure criteria of loadbearing capacity (structural adequacy), integrity and insulation.

    Advantages
    •Up to 2 hours FRL
    •Easy installation methods hence Increase productivity
    •Less Material required to achieve fire resistant levels
    •Less overall installation cost
    •Lightweight
    •Less complex framework
    •Acoustic performance

    Technical specification
    • Unique ref.fire_resistant_floor
    • Product familyFloor
    • Product groupFire Resistant Floor
    • TypeAssembly (multiple objects)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    Related
    • Material mainCalcium silicate
    • Designed inHong Kong
    • Manufactured inHong Kong
    Classification
    • BIMobject CategoryFire Products - Fire Protection
    • IFC classificationObject
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619

    Region availability

    Asia Oceania
    Armenia
    American Samoa
    Azerbaijan
    Australia
    Bangladesh
    Cook Islands
    Bhutan
    Federated States of Micronesia
    British Indian Ocean Territory
    Fiji
    Brunei
    French Polynesia
    Cambodia
    Guam
    China
    Kiribati
    Christmas Island
    Marshall Islands
    Cocos (Keeling) Islands
    Nauru
    Georgia
    New Caledonia
    Hong Kong
    New Zealand
    India
    Niue
    Indonesia
    Norfolk Island
    Japan
    Northern Mariana Islands
    Kazakhstan
    Palau
    Kyrgyzstan
    Papua New Guinea
    Laos
    Pitcairn Islands
    Macau
    Samoa
    Malaysia
    Solomon Islands
    Maldives
    Timor-Leste
    Mongolia
    Tokelau
    Myanmar (Burma)
    Tonga
    Nepal
    Tuvalu
    North Korea
    United States Minor Outlying Islands
    Pakistan
    Vanuatu
    Philippines
    Wallis and Futuna
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit