Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
pucciplast/products/efdbcb60-c2db-453b-8ca5-b90f68fdd36d
Home
Categories
Sanitary
Installation Systems
4,7 mm FLUSH PLATES eco® - LINEA
Available in United States
Pucciplast
Follow
4,7 mm FLUSH PLATES eco® - LINEA
the range of 280 x 180 mm flush plates connected directly to the support block
SCOPE OF APPLICATION
For eco® concealed cisterns
Dual flush buttons
Universal for all eco® models
Without mounting bracket
Connected directly to the support block
Download
Specification
Specification
FEATURES AND STANDARD ACCESSORIES 2 adjusting screws 2 plate fastening screws 1 depth setting tool
Technical specification
Technical specification
Unique ref.
47mmFLUSHPLATESecoLinea
Type
Object (single object)
Date of publishing
2026-01-16
Edition number
1
Links
Links
Product url
https://www.pucciplast.it/en/placche-pucciplast-eco-4-7.html
Classification
Classification
BIMobject Category
Sanitary - Installation Systems
ETIM Code
EC010204
ETIM Name
Accessories, shower/WC
Similar products
Pucciplast
Toilet cisterns PUCCI ® eco ® 6l-3l
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® SFIORO ® 9l -4l / 6l -3l
Download
Pucciplast
4,7 mm FLUSH PLATES eco® - ELLISSE
Download
Pucciplast
Toilet cisterns PUCCI ® eco ® 9l -4l MONTAGGIO RAPIDO ®
Download
Pucciplast
4,7 mm FLUSH PLATES eco® - TRATTO
Download
Pucciplast
Toilet cisterns PUCCI ® SARA 9l PNEU
Download