Publish your products
Toilet cisterns PUCCI ® SARA TRONIC 9l / 6l / 4l MONTAGGIO RAPIDO ®
Toilet cisterns PUCCI ® SARA TRONIC 9l / 6l / 4l MONTAGGIO RAPIDO ®

    Toilet cisterns PUCCI ® SARA TRONIC 9l / 6l / 4l MONTAGGIO RAPIDO ®

    FOR BRICK WALLS - WALLS OR FRONT ASSEMBLY - FOR WALL MOUNTED BOWL 

    FIELDS OF APPLICATION 2122000201

    • For brick walls
    • Partial or total height front wall fixing
    • For wall mounted bowl
    • Adjustable rinsing 9 litres 6 litres 4 litres
    • User detection distance from 0.5 to 1.5 metres
    Specification
    • FEATURES AND EQUIPMENT - Polyethylene tank 8 cm total thickness - Anti-condensation - Plaster holder pre-built mesh - Water connection from above misaligned on the left - 1/2” stop cock with support - 23 x 25 cm flush pipe and protection cap - Ø 60-40 mm rubber plug - From Ø 40 mm to Ø 45 extension socket, OR 143 and Ø 55-44 mm clamp - Gasket lubricant package - Foam protection for door and inner parts - 220 VAC - 12 VDC power suppy with 3 m cable and connector - Stainless steel cover plate with IR sensor vandal proof locking screws sup. plied with wrench - Inspection door with servomotor and board with bluetooth - Recessed box and sheath 3 m - Powder coated frame with 6 expandible fastening straps - Distance between bowl fitting holes 180/230 mm - 2 M12 threaded rods with bowl fixing nuts - Ø 90 mm snap collar for flush curve - Ø 90 mm PE flush curve mm with gasket - Ø 90 mm protection cap - Ø 90 mm extended sleeve with gasket - 2 washers with eccentric short joint for WC regulation - 2 protection caps - Fixing materials, brackets and plugs TECHNICAL DATA dynamic pressure 0,1-10 bar maximum water temperature 25°C rinsing regulation range 9l - 6l - 4l rinsing quantity predetermined setting - out 9l user detection distance from 0.5 to 1.5 metres preordained setting 0.8 metres sensor incline for normal bowls
    Technical specification
    • Unique ref.ToiletcisternsPUCCISARATRONIC9l-6l-4lMONTAGGIORAPIDO
    • TypeObject (single object)
    • Date of publishing2026-01-16
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilet Cisterns
    • ETIM CodeEC010864
    • ETIM NameSurface-mounted flushing reservoir