Publish your products
BP-7241E-IP / BP-7236E-IP Bi-Parting Hurricane Drive Thru Window - Transaction Window - Miami Dade County Approved
BP-7241E-IP / BP-7236E-IP Bi-Parting Hurricane Drive Thru Window - Transaction Window - Miami Dade County Approved
    Quikserv

    BP-7241E-IP / BP-7236E-IP Bi-Parting Hurricane Drive Thru Window - Transaction Window - Miami Dade County Approved

    The automatic 72″W x 41″ transaction window offers the largest service opening of all our hurricane-resistant windows. Quikserv is proud to introduce its latest accomplishment with the largest hurricane-impact windows available in the drive-thru market. Models BP-7241E IP and BP-7236E IP boast a large service opening along with the structural integrity to meet Miami-Dade’s stringent hurricane requirements. Both fully automatic sizes are available with either ‘hands-free’ operation via a thru-beam sensors or push-button activation. We can also make a manual open, self-closing version as well.

    Dade County Approved (NOA – 18-014.02)

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Clear laminated, insulated impact glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: Anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure
      • Maximum security hook-bolt locks

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Automatically lock when unit is closed
      • Constructed with high-visibility, bullet-resistant materials (Level 1)
      • Available in self-closing and manual open/manual close operation

      There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

      Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window

    Technical specification
    • Unique ref.bp-7241e-ip-bp-7236e-ip
    • Product familyWindows
    • Product groupMiami - Dade County Approved Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States