Publish your products
IF-BPSC-7241 Bi-Parting Drive Thru Window - Transaction Window
Quikserv

IF-BPSC-7241 Bi-Parting Drive Thru Window - Transaction Window

This 72″ x 41″H wide bi-parting transaction window with manual, self-closing sliders has one of the largest service openings in the drive-thru arena. With a generous 29-1/2″ (w) x 36-1/2″ (h) opening, you can effectively operate with two workers in one window or pass large items such as dry cleaning, large pizza boxes, auto parts, etc. 

IF-BPSC-7241: Unit Size: 72″W x 41″H

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • 1″ clear insulated tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: Anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Easy manual operation upon power failure
    • Maximum security hook-bolt locks
    • ETL listed

    Optional Features

    • Custom colors available
    • Reduced service openings for areas requiring 432 sq. inches
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Tinted, etc)
    • Electric auto locks
    • Automatically lock when unit is closed
    • Constructed with high-visibility, bullet-resistant materials (Level 1)

    There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

    Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window


Technical specification
  • Unique ref.bpsc-7241
  • Product familyWindows
  • Product groupSelf-Closing Drive-Thru Window - Transaction Window
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States