Publish your products
SS-4035E for California Drive Thru Window - Transaction Window
Quikserv

SS-4035E for California Drive Thru Window - Transaction Window

Quikserv’s California SS-4035E is an automatic, hands-free side-sliding transaction window, and is one of our most popular service windows available! With dimensions of 48″W x 41″H, the California version includes a glass panel to limit the service opening to 216 sq in or 432 sq in (air curtain required) to comply with the California Retail Food Code. These transaction windows are fully automatic, with a photo-electric eye-bar, self-closing capabilities and top hung single sliders. The flush-mount, fully automatic, single slider glides smoothly on a top-hung slide rail system, and the transaction window unit can be ordered for right or left handed individuals, depending on your business’s needs and layout. An offset in the base prevents outside intrusion and repels water from entering into your establishment, meaning that you can rely on this transaction window to serve as well as protect your business. Just like a variety of service windows and transaction windows we produce at Quikserv, you can be assured that the California SS-4035E will provide the reliable and high-quality transaction window service you need.

California SS-4035E Unit Size: 48″W x 41″H
California SS-4035 with 216 sq in service opening dimensions: 20-1/4″W x 10-7/8″H
California SS-4035E with 432 sq in service opening dimensions: 20-1/4″W x 21″H (air curtain required)

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • 1/4” clear tempered safety glass
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Security locking systems
    • Easy manual operation upon power failure
    • Maximum security hook-bolt locks
    • ETL listed
    • Right or left-hand units
    • Warranty backed with Nationwide Service Centers

    Optional Features

    • Custom colors
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Insulated, Tinted, etc)


Technical specification
  • Unique ref.california-ss-4035e
  • Product familyWindows
  • Product groupCalifornia Service Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States