Publish your products
PCJ-130 Window & Drawer Hurricane Combinations Units - Miami - Dade County Approved
Quikserv

PCJ-130 Window & Drawer Hurricane Combinations Units - Miami - Dade County Approved

This 60”W x 53 1/2”H pass-thru unit includes a fixed glass panel and a QSP-713S transaction drawer combo. The unit can include Level 1 or Level 3 bullet-resistant glazing, one of our three pharmacy drawers and an optional nighttime drop slot. This combo unit can also include a single station intercom to complete this entire package. Each drawer is Level 1 bullet-resistant in the closed position so that your employees remain safe while they work the drive-thru area. The hurricane impact versions are available with hurricane-impact glass or Level 1 or Level 3 bullet-resistant glass.

PCJ-130-IP with Hurricane impact glass & Dade County Approved (NOA – 17-0731.04)


PCJ-130 with Level 1 bullet resistant glass (or level 3 bullet resistant glazing available)


Unit Size: 60″W x 53-1/2″H

Specification
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Hurricane impact glass
    • Security locking systems
    • Maximum security hook-bolt locks
    • Serviceability – drawer can be serviced without removing the entire unit
    • Manual Drawer

    Optional Features

    • Custom colors available
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Insulated, Tinted, etc) including Level 1 or Level 3 Bullet Resistant glass
    • Call button and speakers
    • Full intercom systems


Technical specification
  • Unique ref.pcj-130-miami-dade-county-approved
  • Product familyWindows
  • Product groupMiami - Dade County Approved Drive Thru Windows - Transaction Window
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States