Publish your products
SC-4030-IP / SC-3030-IP Hurricane Drive Thru Window -  Miami Dade County Approved
SC-4030-IP / SC-3030-IP Hurricane Drive Thru Window -  Miami Dade County Approved
SC-4030-IP / SC-3030-IP Hurricane Drive Thru Window -  Miami Dade County Approved
    Quikserv

    SC-4030-IP / SC-3030-IP Hurricane Drive Thru Window - Miami Dade County Approved

    The self-closing 48″W x 36″H and 36″W x 36″H transaction windows are a perfect choice for your hurricane-resistant windows. These models are top hung, single sliders that have passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. Self-closing horizontal sliders meet all health code requirements. These self-closing units are mounted flush to the exterior wall. By simply releasing the window after serving the customer, the door panel closes automatically. With an offset in the base and gliding on a top-hung ball bearing system, these sliders are the smoothest windows on the market.

    Dade County Approved (NOA – 18-014.01)

    SC-4030-IP: Unit Size: 48″W x 36″H
    SC-3030-IP: Unit Size: 36″W x 36″H

    Specification
    • Standard Features

      • 3/4” insulated stormglass
      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish
      • stainless steel
      • Security locking systems
      • Maximum security hook-bolt locks
      • Automatically lock when unit is closed (SC-models)
      • Right or left-hand units

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Automatically lock when unit is closed
      • Constructed with high-visibility. bullet-resistant materials (Level 1)
      • Available in manual open/manual close operation


    Technical specification
    • Unique ref.qs-1sheet-hurricaneimpact-2
    • Product familyWindows
    • Product groupMiami - Dade County Approved Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2021-01-11
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States