Publish your products
SS-4035E / IF-4035E Single Sliding Drive Thru Window
SS-4035E / IF-4035E Single Sliding Drive Thru Window
    Quikserv

    SS-4035E / IF-4035E Single Sliding Drive Thru Window

    This 48″W x 41″H side-sliding transaction window is one of our most popular windows to date! These models are self-closing, top hung, and have single sliders. We make both manual opening and fully automatic versions. These units passed large and small impact testing, as well as water infiltration requirements. This series of single sliders has the same excellent quality you have come to expect from Quikserv sliding windows. This flush-mount, fully automatic, single slider glides smoothly on a top-hung slide rail system. The transaction window unit is either right or left handed, depending on your needs. An offset in the base prevents outside intrusion and repels water from entering into your establishment. The photo-electric eye-bar is available for all electric sliders. 

    SS-4035E and IF-4035E: 

    Unit Size: 48″W x 41″H SS-4035E: 1/4″ clear tempered safety glass
    IF-4035E: 1″ clear tempered insulated glass units

    Specification
    • Standard Features

      • Shipped fully assembled and ready to install
      • Warranty backed with Nationwide Service Centers
      • 1/4” clear tempered safety glass
      • Weather-resistant and sealed to protect from the elements
      • Dark bronze or clear anodized aluminum
      • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
      • Security locking systems
      • Easy manual operation upon power failure
      • Maximum security hook-bolt locks
      • ETL listed
      • Right or left-hand units

      Optional Features

      • Custom colors available
      • Reduced service openings for areas requiring 432 sq. inches
      • Custom transoms and overall window sizes
      • Various glazing options (B/R, Insulated, Tinted, etc)
      • Electric auto locks
      • Constructed with high-visibility, bullet-resistant materials (Level 1)

      There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

      Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window



    Technical specification
    • Unique ref.ss-4035e-if-4035e
    • Product familyWindows
    • Product groupFully-Automatic Drive Thru Windows - Transaction Window
    • TypeObject (single object)
    • Date of publishing2020-09-26
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • ETIM CodeEC003536
    • ETIM NameWindow (complete with frame)
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 19
    • CSI MasterFormat 2014 TitlePass Windows
    • OmniClass Number23-17 13 27 15
    • OmniClass TitlePass Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America
    Canada
    Mexico
    United States