Publish your products
SUI Series Vertical Lift Drive Thru Window - Transaction Window
Quikserv

SUI Series Vertical Lift Drive Thru Window - Transaction Window

The SUI Series heavy-duty, vertical lift transaction windows are the perfect pass-through windows for multiple service areas, walk-up service counters, and areas with limited space. The SUI window is also available in flexible custom sizes to help best suit your application and is suitable for interior and exterior applications.

SUI100 and SUI200: Unit Size: 24″W x 48″H

SUI100 Automatic Operation

This ‘hands-free’ automated transaction window includes an optic sensor in the header of the window which will detect your presence and automatically open the window to allow you to serve customers and automatically close when you walk away from the window.

This window includes our Logic Lock with three operational modes:

Standard: Allows the ‘hands-free’ operation of the window through the optic sensor.

Peak Period: Opens the window and keeps it open until this mode is disengaged.

Night Latch: Disengages the optic sensor and engages a plunger lock to secure the window.

SUI200 Manual Operation

This manually-operated, vertical lift transaction window includes a 7” aluminum handle and will remain open at the height of your choice.


Specification
  • Standard Features

    • Available in clear or dark bronze anodized finish
    • 1/4” clear tempered safety glass
    • Shipped fully assembled and ready to install
    • Backed by a limited one year warranty
    • Heavy-duty construction
    • ETL listed

    Optional Features

    • Custom colors available
    • Custom sizes available including sizes required to meet limited service openings
    • Various glazing options (Insulated, Low-E, Tinted)
    • Available with stainless steel shelf base extending to the interior/exterior of the window
Technical specification
  • Unique ref.sui-series-vertical-lift-window
  • Product familyWindows
  • Product groupVertical Transaction Window
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_57
  • Uniclass 2015 DescriptionOpening security and protection products
  • CSI MasterFormat 2014 Code08 56 19
  • CSI MasterFormat 2014 TitlePass Windows
  • OmniClass Number23-17 13 27 15
  • OmniClass TitlePass Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States