Publish your products
PIR40/LCB Lightcloud Blue High Bay Low-Voltage Controller

PIR40/LCB Lightcloud Blue High Bay Low-Voltage Controller

The Lightcloud Blue High Bay Low-Voltage Controller is a controller with a 12V AUX supply, integrated dual-techology PIR motion detector, and daylight sensor that can be quickly and easily installed on compatible LED fixtures.

Specification
    • Performance
      • Product Type: Low Voltage Controller
      • Description: The Lightcloud Blue High Bay Low-Voltage Controller is a controller with a 12V AUX supply, integrated dual-technology PIR motion detector, and daylight sensor that can be quickly and easily installed on compatible LED fixtures.
      • L70 Lifespan: 50,000-Hour LED lifespan based on IES LM-70 results
    • Lightcloud
      • Lightcloud Blue:
        • Lightcloud Blue is a Bluetooth mesh wireless lighting control system that allows you to control RAB's various compatible devices. With RAB's patent-pending Rapid Provisioning technology, devices can be quickly and easily commissioned for residential and large commercial applications using the Lightcloud Blue mobile app. Each device in a system can communicate with any other device, eliminating the need for a Gateway or Hub and maximizing the control system's reach.
        • DLC system - N1XMLOEATBA
        • Learn more at www.lightcloud.com
      • Gateway Required: No
      • Communication Protocol: Bluetooth Mesh
      • Range:
        • Up to 60 feet between standard building materials. Building materials such as brick, concrete, and steel construction may require additional Lightcloud Blue devices to extend around an obstruction.
        • Up to 200 feet clear line of sight (varies by device).
      • Spacing Criteria: Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.
      • Factory Reset:
        • Method 1: Delete from App
          • Open the app and access the device settings for the paired device. Be sure that the device is online and select 'Delete'.
        • Method 2: Rapid Reset Tool
          • The Rapid Reset process must be done by a professional electrician qualified by RAB. Reach out to your RAB sales manager to request a Rapid Reset Tool. The tool simply needs to be placed directly on the side of the device for 2s or until the fixture flashes 3x, then resets to 100% brightness.
    • Electrical
      • Input Voltage: 12VDC
      • Operating Frequency: 50/60Hz
      • Input Current @ 12V (mA): 30mA
      • Operating Temperature: -40°F to 140°F (-20°C to 60°C)
      • Dimmable: Yes, when connected to a compatible 0-10V driver
      • Max Mounting Height: 40 ft
      • Detection Range: 40 ft diameter mounted at 40 ft
      • Sensor Settings:
        • Sensor Technology: Passive Infrared (PIR)
        • Default Setting Uncommissioned State:
          • Motion Sensitivity: High
          • Brightness when triggered: 100%
          • Hold time: 1 minute
          • Standby to dim: 20%
          • Standby time: 1 minute
        • Commissioned State:
          • Motion Sensitivity: High
          • Brightness when triggered: Last on status
          • Hold time: 20 minutes
          • When vacant: Off
        • Sensing Type: Occupancy or Vacancy
        • Occupied Actions: On or On at a Dim Level
        • Vacant Options: Off or On at a Dim Level
        • Occupancy Timeout: 1 minute to 240 minutes
        • Daylight Sensing: The sensor will determine to trigger the light(s) on or not based on the daylight threshold level set in the Lightcloud Blue mobile app.
        • Daylight Threshold: 150 lux to 1500 lux
    • Construction
      • Finish: White
      • Shape: Round
      • Enclosure Material: Plastic
    • Compliance
      • Environment: Suitable for dry, damp, or wet environments in indoor applications
      • IP Rating: IP65
      • DLC Listed: This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
        • DLC Product Code: N1XMLOEATBA
        • Learn more about Lightcloud.com.
      • DLC ID: N1XMLOEATBA
      • Certification Model Number: PIR40/LCB
      • T20 Compliant: Not compliant
      • California Title 24 JA8 Compliant: Not Compliant
      • California Energy Commission (CEC) Status: Lawful for Sales in California
      • RoHS: Mercury and UV free. RoHS-compliant components.
      • FCC: Complies with Part 15B of the FCC Rules
    • Other
      • Compatible Products: Field Adjustable H17 & H17XL, RBAY17S/M/L, Field Adjustable SEAL 2', 4', 8' (requires RAAS), SR Strip 2', 4', 8' (requires RAAS)
      • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance, and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
      • Note: All values are typical (tolerance +/- 10%)
      • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
Technical specification
  • Unique ref.PIR40LCB-lightcloud-blue-high-bay-low-voltage-controller
  • Product familyLighting Controls
  • Product groupLow Voltage Controller
  • TypeObject (single object)
  • Date of publishing2024-12-01
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationController
  • ETIM CodeEG000029
  • ETIM NameLight control
  • Uniclass 2015 CodePr_70_70_47_12
  • Uniclass 2015 DescriptionCentralized lighting controllers
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit