Publish your products
B17 Ultra-Economy Field-Adjustable Bollard Lighting

B17 Ultra-Economy Field-Adjustable Bollard Lighting

KEY FEATURES

  • 3-way adjustable, ultra-economy bollards
  • Selectable Wattages: 24/19/14W, factory default: 24W
  • Selectable CCT: 5000/4000/3000K, factory default: 4000K
  • Selectable photocell that can be turned on and off
  • UL Listed for wet locations
  • Voltage Rating: 120-277V
  • IP65 rated
  • 5-Year, Limited Warranty
Specification
    • COMPLIANCE
      • UL Listed
        • Suitable for wet locations
      • DLC Listed
        • This product is listed by Design Lights Consortium (DLC) as an ultra-efficient premium product that qualifies for the highest tier of rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements.
      • IP Rating
        • IP65 rated
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • CONSTRUCTION
      • Cold Weather Starting
        • The minimum starting temperature is -40°C (-40°F)
      • Maximum Ambient Temperature
        • Suitable for use in up to 50°C (122°F)
      • Mounting
        • 3 (Three) anchors for round version B17 and B17D. 4 (Four) anchor bolts for square version B17S. Internal base doesn't have leveling screws.
      • Housing
        • Die-cast aluminum
      • Lens
        • Polycarbonate
      • Reflector Material
        • Aluminum
      • Top (Head)/Shape:
        • Flat Top/Round
        • Flat Top/Square
        • Dome Top/Round
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
      • Finish
        • Formulated for high durability and long-lasting color
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz
          • 24W: 120V: 0.20A, 208V: 0.12A, 240V: 0.10A, 277V: 0.09A
          • 19W: 120V: 0.16A, 208V: 0.10A, 240V: 0.08A, 277V: 0.07A
          • 14W: 120V: 0.12A, 208V: 0.07A, 240V: 0.06A, 277V: 0.05A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • B17: 4.89% at 120V, 9.32% at 277V
        • B17S: 5.18% at 120V, 8.93% at 277V
        • B17D: 5.31% at 120V, 9.2% at 277V
      • Power Factor:
        • B17: 99.3% at 120V, 95.5% at 277V
        • B17S: 99.3% at 120V, 95.7% at 277V
        • B17D: 99.3% at 120V, 95.5% at 277V
      • Photocell:
        • Integrated photocell included with on/off switch
      • Surge Protection
        • 4kV
      • Note: All values are typical (tolerance +/- 10%)
    • OTHER
      • Warranty
        • The RAB 5-year, limited warranty covers light output, driver performance, and paint finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.
Technical specification
  • Unique ref.b17-ultra-economy-field-adjustable-bollard-lighting
  • Product familyExterior Lighting
  • Product groupBollard Lights
  • TypeObject (single object)
  • Date of publishing2024-11-13
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 26
  • CSI MasterFormat 2014 TitleLandscape Lighting
  • OmniClass Number23-35 47 11 21 11
  • OmniClass TitleLighting Bollards

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit