Publish your products
ALLURE CCT-Selectable Vanity Light
ALLURE CCT-Selectable Vanity Light
ALLURE CCT-Selectable Vanity Light
ALLURE CCT-Selectable Vanity Light
ALLURE CCT-Selectable Vanity Light

    ALLURE CCT-Selectable Vanity Light

    KEY FEATURES

    • Steel housing with a shatter-resistant polycarbonate lens
    • Modern round and square forms available in black or brushed nickel
    • 5 CCT Selectable 2700/3000/3500/4000/5000K
    • 120V driver with TRIAC/ELV dimming down to 10%
    • Damp rated
    • Title 24 Compliant
    • 50,000-hour lifespan
    • 5-Year, no-compromise warranty


    Specification
    • Construction

      • Product Type: Modern Vanity & Wall Sconce
      • Sizes: Wall Sconce — 14" / Vanity — 18", 24", 36", and 48"
      • Shape: Linear bar or wall sconce with round or square lens
      • Housing Material: Metal fixture housing with polycarbonate frosted lens
      • Finish Options: Brushed Nickel or Black
      • Lens: Polycarbonate light diffuser for even, smooth light distribution

      Electrical

      • Dimmable: Yes, down to 10% on compatible TRIAC/ELV dimming systems
      • Input Voltage: 120V
      • Operating Frequency: 60 Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • THD: <50%
      • Power Factor: >0.9
      • Flicker: <30%

      LED Characteristics

      • Beam Angle: 140°
      • Color Temperature: Field-adjustable via dip switch — 2700K / 3000K / 3500K / 4000K / 5000K
      • CRI: >90
      • R9 Value: >50 (high color performance)
      • Color Consistency: <7-step MacAdam Ellipse binning
      • Color Stability: Warranted to shift no more than 200K over 5 years
      • Color Uniformity: Follows ANSI C78.377-2017 guidelines
      • Lifespan: 50,000 hours

      Installation

      • Mounting: Wall mount in horizontal or vertical orientation with included junction box bracket

      Compliance

      • ETL Listed: Tested by Intertek; compliant with accepted national standards
      • Environment Rating: Damp rated
      • California Title 24 JA8: Compliant
      • CEC Status: Lawful for sale in California
      • LM-79 / LM-80: Independently tested per IESNA standards
      • RoHS: Mercury-free, UV-free, RoHS-compliant components
      • FCC: Complies with Part 15 of FCC Rules
      • ADA Compliant: Yes — extends less than 3" from the wall

      Dimensions & Weight

      • Wall Sconce (ALR-RBN / ALR-RB / ALR-SBN / ALR-SB): 14" — 1.98 lbs
      • 18" Vanity (ALR-18RBN / ALR-18RB / ALR-18SBN / ALR-18SB): 18" — 2.29 lbs
      • 24" Vanity (ALR-24RBN / ALR-24RB / ALR-24SBN / ALR-24SB): 24" — 2.59 lbs
      • 36" Vanity (ALR-36RBN / ALR-36RB / ALR-36SBN / ALR-36SB): 36" — 2.43 lbs
      • 48" Vanity (ALR-48RBN / ALR-48RB / ALR-48SBN / ALR-48SB): 48" — 2.87 lbs

      Warranty

      • 5-year no-compromise warranty covering light output, color stability, driver performance, and fixture finish
    Technical specification
    • Unique ref.allure-cct-selectable-vanity-light
    • Product familyInterior Lighting
    • Product groupVanity Lighting
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit