Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rab_lighting/products/87d48ad0-d2e9-45df-8f42-307e24c32e9a
Home
Categories
Lighting
Linear lights
C-STRIP Sustainable, Field-Adjustable Strip Light
Available in United States
RAB Lighting Inc.
Follow
C-STRIP Sustainable, Field-Adjustable Strip Light
Available models in 2 sizes with field-adjustable wattages:
CS4 (4 ft): 36W / 27W / 18W
CS8 (8 ft): 88W / 64W / 42W
Field-adjustable CCT: 3500K / 4000K / 5000K
Smart controls available (Multi-sensor remote sold separately)
Standard J-Box adapter
Optional accessories:
V-hooks for suspended mounting
Joiner Kit for daisy chain use
UL Listed for damp locations
0-10V dimming
5-Year limited warranty
Download
Specification
Specification
Technical Specifications
Construction
Cold Weather Starting: Minimum starting temperature is -20°C (-4°F)
Cold Weather Starting for Battery Backup: Minimum starting temperature is 0°C (32°F)
Maximum Ambient Temperature: Suitable for use in 50°C (122°F)
Maximum Ambient Temperature for Battery Backup: Suitable for use up to 50°C (122°F)
Mounting:
J-box mounting
Surface mount
Suspended mounting using V-hooks (ordered separately)
Housing: Sustainable, biocomposite resin made with coffee chaff, waste seashells, and recycled plastic
Lens: Acrylic
Finish: High durability and long-lasting color
Green Technology:
Mercury and UV free
RoHS-compliant components
Compliance
UL Listed: Suitable for damp locations
IESNA LM-79 & LM-80 Testing: RAB LED luminaires and components tested per IESNA LM-79 & LM-80 standards
DLC Listed:
Listed by Design Lights Consortium (DLC) as an ultra-efficient premium product
Qualifies for highest tier rebates from DLC Member Utilities
Meets DLC 5.1 requirements
Damp Rated
Key Features
Available in 2 sizes with field-adjustable wattages:
CS4 (4 ft): 36W / 27W / 18W
CS8 (8 ft): 88W / 64W / 42W
Field-Adjustable CCT: 3500K / 4000K / 5000K
Smart Controls Available: Multi-sensor remote sold separately
Standard J-Box Adapter
Optional Accessories:
V-hooks for suspended mounting
Joiner Kit for daisy chain use
UL Listed for Damp Locations
0-10V Dimming
5-Year Limited Warranty
Sustainable, Field-Adjustable Strip Light
100,000-Hour Lifespan
Easy Installation.
Field Adjustable Models
Model
DLC ID
Primary Use
CS4
S-J4GC14
Low-Bay Luminaires for Commercial & Industrial Buildings
CS8
S-S98R2B
High-Bay Luminaires for Commercial & Industrial Buildings
CS4
S-LM3YLG
Direct Linear Ambient Luminaires
CS8
S-P7PZWS
Direct Linear Ambient Luminaires
LED Characteristics
LEDs: Long-life, high-efficacy, discrete, surface-mount LEDs
Electrical
Drivers: Constant Current, Class 2, 120-277V, 50/60 Hz
CS4 Power Consumption:
100% Power (36W): 120V: 0.31A, 208V: 0.18A, 240V: 0.15A, 277V: 0.13A
75% Power (27W): 120V: 0.22A, 208V: 0.13A, 240V: 0.12A, 277V: 0.10A
50% Power (18W): 120V: 0.15A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
CS8 Power Consumption:
100% Power (88W): 120V: 0.75A, 208V: 0.43A, 240V: 0.37A, 277V: 0.32A
75% Power (64W): 120V: 0.54A, 208V: 0.31A, 240V: 0.27A, 277V: 0.24A
50% Power (42W): 120V: 0.37A, 208V: 0.21A, 240V: 0.18A, 277V: 0.17A
Dimming Driver: 0-10V dimming down to 10% (requires separate 0-10V DC dimming circuit)
Total Harmonic Distortion (THD):
CS4 (100% Power / 36W): 4.61% at 120V, 10.91% at 277V
CS8 (100% Power / 88W): 5.93% at 120V, 11.83% at 277V
Power Factor:
CS4 (100% Power / 36W): 99.8% at 120V, 97.9% at 277V
CS8 (100% Power / 88W): 99.6% at 120V, 96.9% at 277V
Surge Protection: L-N 1KV, L/N-G 2KV
Battery Backup Light Loss Factor:
CS4:
100% Power (36W): 0.29
75% Power (27W): 0.39
50% Power (18W): 0.58
CS8:
100% Power (88W): 0.27
75% Power (64W): 0.36
50% Power (42W): 0.54
Note: All values are typical (±10% tolerance)
Lightcloud Blue
Lightcloud Blue-Enabled:
Bluetooth Mesh wireless lighting control system
Uses patented Rapid Provisioning technology
Quick commissioning via Lightcloud Blue mobile app
No Gateway or Hub required
DLC System IDs:
Interior: N1XMLOEATBA
Exterior: NHCZ2BIA17L
Occupancy Sensors
Sensor Type: Passive Infrared (PIR) or Microwave (MVS)
Sensor Mounting: Externally mounted using Right Angle Arm Support (RAAS)
Integrated Sensor Model Numbers:
/MVS: MVS50+RAAS
/LCBS: PIR40/LCB + RAAS
Input Voltage: 12VDC
Operating Frequency: 50/60Hz
Input Current: 30mA
Operating Temperature: -40°F to 140°F (-20°C to 60°C)
Max Mounting Height:
PIR: 40 ft
MVS: 50 ft
Detection Range:
PIR: 40 ft diameter at 40 ft mounting height
MVS: 50 ft diameter at 50 ft mounting height
Daylight Sensing: Adjusts lighting based on daylight threshold level
Default Settings
Motion Sensitivity: High
Brightness when triggered: 100%
Hold Time: 20 minutes
Standby to Dim: 20%
Standby Time: 1 minute
When Vacant: Off
Daylight: Disabled
Adjustable Settings (via mobile app or MSR1 Remote)
Standby to Dim: 10% / 20% / 30% / 50%
Standby Time: 0s / 10s / 30s /
Technical specification
Technical specification
Unique ref.
c-strip-sustainable-field-adjustable-strip-light
Product family
Interior Lighting
Product group
Linear, Surface & Pendant
Type
Object (single object)
Date of publishing
2025-05-21
Edition number
1
Links
Links
Product url
https://www.rablighting.com/feature/c-strip-field-adjustable
Technical description
https://www.rablighting.com/sites/default/files/downloads/C-STRIP_Family_Spec_Sheet.pdf
Classification
Classification
BIMobject Category
Lighting - Linear lights
IFC classification
Light Fixture
CSI MasterFormat 2014 Code
26 51 00
CSI MasterFormat 2014 Title
Interior Lighting
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Region availability
North America
United States
Similar products
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
RAB Lighting Inc.
ECOMBO Exit Sign
4.8
(
5
)
Download
RAB Lighting Inc.
EXIT34 Exit Sign
Download
RAB Lighting Inc.
Emergency Lighting Emergency Unit
4.9
(
11
)
Download
RAB Lighting Inc.
CDLED™ - LED Cylinder Lighting
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download