Publish your products
EZPAN FA Edge-lit Panels
EZPAN FA Edge-lit Panels

    EZPAN FA Edge-lit Panels

    Edge-lit Panels

    • Ultra efficient, up to 126 lm/W, reducing energy costs by up to 73%

    • Perfect for shallow plenums

    • Even and diffuse ambient illumination, ideal for spaces where glare-free lighting

    is required

    • Offered in three sizes and five wattages:

    1x4 (17W,30W and 40W), 2x2 (17W, 30W and 40W) and 2x4 (30W, 40W and 50W)

    • 0-10V dimmable driver, standard

    • Emergency battery backup option available

    • Available with factory-installed Lightcloud lighting control system Controller

    • Microwave occupancy sensor available

    • Available with integrated SmartShift™ circadian control

    Specification
    • UL Listing

      Suitable for dry and damp locations.

      Lens

      Frosted polystyrene.

      LEDs

      Long-life, high efficacy, mid-power,

      surface-mount LEDs.

      IESNA LM-79 & IESNA LM-80 Testing

      RAB LED luminaires and LED components have

      been tested by an independent laboratory in

      accordance with IESNA LM-79 and LM-80.

      Lifespan

      75,000-Hour LED lifespan based on IES LM-80

      results and TM-21 calculations

      Green Technology

      Mercury and UV free. RoHS-compliant

      components.

      Ambient Operating Temperature

      Suitable for use up to 40°C (104°F)

      Mounting

      Recessed ceiling

      Dimming Driver

      0-10V dimmable LED driver provides smooth

      and continuous dimming.

      Housing

      Lightweight aluminum housing

      Finish

      Formulated for high durability and long-lasting color

      Driver

      Constant Current, Class 2, 120-277V, 50/60 Hz

      (1x4)

      25W: 0.22A @ 120V; 0.13A @ 208V, 0.11A @ 240V, 0.10A @ 277V

      30W: 0.26A @ 120V; 0.15A @ 208V, 0.13A @ 240V, 0.12A @ 277V

      40W: 0.33A @ 120V; 0.19A @ 208V, 0.17A @ 240V, 0.15A @ 277V

      (2x2)

      25W: 0.22A @ 120V; 0.13A @ 208V, 0.11A @ 240V, 0.10A @ 277V

      30W: 0.25A @ 120V; 0.15A @ 208V, 0.13A @ 240V, 0.12A @ 277V

      40W: 0.33A @ 120V; 0.19A @ 208V, 0.17A @ 240V, 0.15A @ 277V

      (2x4)

      30W: 0.26A @ 120V; 0.15A @ 208V, 0.13A @ 240V, 0.12A @ 277V

      40W: 0.34A @ 120V; 0.20A @ 208V, 0.17A @ 240V, 0.15A @ 277V

      50W: 0.42A @ 120V; 0.24A @ 208V, 0.21A @ 240V, 0.18A @ 277V

    Technical specification
    • Unique ref.ezpan-fa-edge-lit-panels
    • Product familyInterior Lighting
    • Product groupTroffers & Panels
    • TypeObject (single object)
    • Date of publishing2024-09-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit