Publish your products
FWAFER Fire-Resistant Wafer Lighting
FWAFER Fire-Resistant Wafer Lighting

    FWAFER Fire-Resistant Wafer Lighting

    KEY FEATURES

    • Super slim, edge-lit fixture for thin fixture depth
    • 5 color temperatures in 1 SKU (2700K, 3000K, 3500K, 4000K, 5000K)
    • No recessed housing or j-box required
    • All FWAFER models have been tested to UL 263 and ASTM E119 standards for 2-hour fire resistance.
    • TRIAC/ELV dimming (see Dimmer Compatibility List)
    • Spring-loaded retention clips
    • New construction or retrofit applications
    • 50,000-Hour lifespan
    Specification
      • Construction

        • Product Type: Edge-lit wafer
        • Size: 4" and 6"
        • Shape: Round
        • Enclosure Material: Metal
        • Finish: White + Red
        • Trim Style: Smooth or Baffle
        • Lens: Polycarbonate light diffuser distributes light evenly and smoothly for general lighting applications
        • Cut Out Template Size:
          • 4" : 4-5/16"
          • 6" : 6-5/16"
      • Compliance

        • Fire Resistant: Tested to UL 263 and ASTM E119 standards for 2-hour fire resistance
        • Environment/Fixture Rating: Suitable for indoor and outdoor use in dry, damp, and wet environments
        • IC Rated: Suitable for direct contact with insulation
        • Energy Star Approved: ENERGY STAR® Version 2.2 Certified
        • Air Tight: Housing certified Air Tight as per ASTM E283
        • T20 Compliant: Not applicable
        • California Title 24 JA8 Compliant: Can be used to conform with California Title 24 Part 6
        • California Energy Commission (CEC) Status: Lawful for Sales in California
        • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components tested by an independent laboratory in accordance with IESNA LM-79 and LM-80
        • FCC: Complies with Part 15 of the FCC Rules
        • RoHS: Mercury and UV free, RoHS-compliant components
      • Installation

        • Mounting: Recessed
        • Installation Features:
          • Tall spring towers allow installation in 3/8" up to 5/8" thick ceilings
          • Round ceiling cutout template provided in box
          • Heat-treated springs hold fixture securely in the ceiling, eliminating light leaks
          • Housing is less than 1/2" thick
          • Can be removed from below the ceiling for service or replacement
        • Remote Driver/Junction Box:
          • Die-formed metal driver/junction box with captive hinged junction box cover
          • Recessed CCT Selectable dipswitch
          • Integral mounting facilitates direct mounting to building structure or mounting frame
      • Electrical

        • Dimming: Yes, using compatible TRIAC/ELV dimming systems. Dimmable down to 10%
        • Driver:
          • 4" : Constant Current, Class 2, 60 Hz, 120V, 120V: 0.11A
          • 6" : Constant Current, Class 2, 60 Hz, 120V, 120V: 0.14A
        • THD: ≤20%
        • Power Factor: ≥0.9
        • Input Voltage: 120V
        • Operating Frequency: 60Hz
        • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
        • Flicker: 5%
      • LED Characteristics

        • Color Temperature: Field-Adjustable dip switch 5000/4000/3500/3000/2700K
        • Color Accuracy (CRI): >90 CRI
        • R9 Value: High color performance with R9 greater than or equal to 50
        • Color Consistency: 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
    Technical specification
    • Unique ref.fire-resistant-wafer-lighting
    • Product familyInterior Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2024-09-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit