Publish your products
FRAME Field Adjustable Light
FRAME Field Adjustable Light
FRAME Field Adjustable Light
FRAME Field Adjustable Light

    FRAME Field Adjustable Light

    The FRAME redefines commercial lighting with its minimalist approach. It’s simply a frame that’s edge lit—but don’t let its simplicity fool you. Its clean aesthetics make it ideal for modern office spaces, retail applications, and any application where clean lines and quality lighting are essential. Available in 2x2, 1x4, and 2x4 that are easily installed into existing t-grids, each model offers five field adjustable CCTs and wattages to ensure that the FRAME fits seamlessly into your space.

    KEY FEATURES

    • Available in three sizes: 2X2, 1X4, and 2X4 with selectable wattages
      • 2X2: 40/35/30/25/20W (Default 40W)
      • 1X4: 40/35/30/25/20W (Default 40W)
      • 2X4: 50/45/40/35/30W (Default 50W)
    • Selectable CCT: 3000/3500/4000/5000/6500K (Default 4000K)
    • Voltage rating: 120–277V
    • 0-10V dimming down to 10%
    • Battery backup option available — mounts off-board directly onto the T-grid bracket; operates LED for 90 minutes on power failure
    • Available with Lightcloud Blue smart wireless controls (Bluetooth Mesh)
    • IC rated — suitable for direct contact with insulation
    • Damp location rated
    • DLC Premium listed (meets DLC 5.1 requirements)
    • 100,000-hour LED lifespan
    • 5-year limited warranty
    Specification
    • Compliance

      • UL Listed; suitable for damp locations
      • IC rated for direct insulation contact
      • DLC Premium listed (DLC 5.1):
        • FR2X2: S-7M9K6M
        • FR1X4: S-Z22MB1
        • FR2X4: S-S1Q1C2
      • IESNA LM-79 and LM-80 tested by independent laboratory
      • DLC Network Lighting Control: N1XMLOEATBA (Interior); NHCZ2BIA17L (Exterior)

      LED Characteristics

      • Long-life, high-efficacy, discrete, surface-mount LEDs
      • 100,000-hour lifespan based on IES LM-80 results and TM-21 calculations
      • CRI: 83 at 3000K and 6500K; 84–85 at 3500K/4000K/5000K

      Construction

      • Recessed into existing T-grid brackets
      • Aluminum housing
      • Polycarbonate lens
      • White finish; formulated for high durability and long-lasting color
      • Mercury and UV free; RoHS-compliant components
      • Minimum starting temperature (standard): -4°F (-20°C)
      • Minimum starting temperature (with battery backup): 32°F (0°C)
      • Maximum ambient temperature (standard): 104°F (40°C)
      • Maximum ambient temperature (with battery backup): 122°F (50°C)

      Electrical

      • Driver: Constant Current, Class 2, 120–277V, 50/60 Hz
      • 0–10V dimming; dims down to 10% (requires separate 0–10V DC dimming circuit)
      • Surge protection: L-N: 1kV; L/N-PG: 2kV
      • All values typical with ±10% tolerance
      • Amperage draw:
        • 20W: 120V: 0.18A, 208V: 0.11A, 240V: 0.08A, 277V: 0.08A
        • 25W: 120V: 0.23A, 208V: 0.13A, 240V: 0.12A, 277V: 0.10A
        • 30W: 120V: 0.28A, 208V: 0.16A, 240V: 0.14A, 277V: 0.12A
        • 35W: 120V: 0.32A, 208V: 0.19A, 240V: 0.16A, 277V: 0.14A
        • 40W: 120V: 0.37A, 208V: 0.21A, 240V: 0.18A, 277V: 0.16A
        • 45W: 120V: 0.41A, 208V: 0.24A, 240V: 0.21A, 277V: 0.16A
        • 50W: 120V: 0.46A, 208V: 0.26A, 240V: 0.23A, 277V: 0.20A

      Battery Backup

      • Operates LED for 90 minutes upon power failure
      • Wired for 120–277V
      • Emergency Light Loss Factor:
        • 20W: 0.10 / 25W: 0.08 / 30W: 0.07 / 35W: 0.06 / 40W: 0.05 / 45W: 0.05 / 50W: 0.04

      Factory Default Settings

      • Wattage: 2X2 & 1X4 default 40W; 2X4 default 50W
      • CCT: 4000K default

      Wireless Controls (Lightcloud Blue)

      • Bluetooth Mesh — no gateway or hub required
      • Rapid Provisioning technology for quick commissioning
      • iOS and Android app available
      • Compatible with residential and large commercial applications

      Warranty

      • 5-year limited warranty covering light output, driver performance, and paint finish
    Technical specification
    • Unique ref.frame-field-adjustable-light
    • Product familyInterior Lighting
    • Product groupTroffers & Panels
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit