Publish your products
FSLED® Indoor Outdoor Step Lights
FSLED® Indoor Outdoor Step Lights
FSLED® Indoor Outdoor Step Lights

    FSLED® Indoor Outdoor Step Lights

    • Easy installation into a recessed 2” x 4” jbox

    • Deep regress of light source eliminates glare

    • Concealed hardware for a clean, sophisticated look

    • Low power consumption (only 3W)

    • Available in bronze, black, white and silver

    • Available in 2700K, 3000K, and 4000K

    • Suitable for both indoor and outdoor use

    • Vertical and horizontal models, either with surface plate or trimless

    Specification
      • UL Listing: Suitable for wet locations
      • IP Rating: Rated IP66, protected against dust and water ingress
      • LEDs: Long-life, high-efficiency surface mount LEDs
      • Current:
        • 120V: 0.108A, 300mA, PF 95%
        • 277V: 0.201A, 550mA, PF 95%
      • Lifespan: 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • Color Temperature: 4000K, 3000K, 2700K
      • Input Watts: 3, 3, 3
      • Output Lumens*: 94, 88, 82
      • Color Accuracy (CRI)*: 82, 82, 79
      • Housing: Precision die-cast aluminum
      • Ambient Temperature: Suitable for use in 40°C (104°F) ambient temperatures
      • Cold Weather Starting: The minimum starting temperature is -40°C (-40°F)
      • Mounting: Recessed junction box. Trim and trimless models available.
      • Lens: Tempered glass
      • Gaskets: High-temperature silicone
      • Finish: Our environmentally friendly polyester powder coatings are formulated for high durability and long-lasting color, and contain no VOC or toxic heavy metals.
      • Green Technology: Mercury and UV free, and RoHS compliant. *Performance for white models. For performance of bronze, black, and silver, visit rabweb.com
    Technical specification
    • Unique ref.fsled-indoor-outdoor-step-lights
    • Product familyStep Lights
    • Product groupInterior & Exterior Step Light
    • TypeObject (single object)
    • Date of publishing2024-11-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit