Publish your products
GUS LED WRAP Lighting

GUS LED WRAP Lighting

KEY FEATURES

  • Energy-efficient, maintenance-free wrap fixture, available in two sizes and following wattages:
    • 2 Ft: 18W and 25W
    • 4 Ft: 36W and 50W
  • Available CCT: 3000K, 3500K, 4000K and 5000K
  • Available with smart controls. Multi-sensor remote sold seperately.
  • UL Listed for damp locations
  • 0-10V dimming
  • 5-Year, limited warranty
Specification
    • COMPLIANCE
      • UL Listed
        • Suitable for damp locations
      • Trade Agreements Act Compliant:
        • This product is a product of Cambodia and a "designated country" end product that complies with the Trade Agreements Act
      • DLC Listed
        • This product is on the Design Lights Consortium (DLC) Qualified Products List and is eligible for rebates from DLC Member Utilities. Designed to meet DLC 5.1 requirements. DLC product ID:
          • GUS2-18W : P3XNNF50
          • GUS2-25W: PZTC3JT3
          • GUS4-36W: PWJ8PHRN
          • GUS4-50W: PURSGBQQ
    • LED CHARACTERISTICS
      • LEDs
        • Long-life, high-efficacy, discrete, surface-mount LEDs
      • Color Stability
        • LED Color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period
      • Color Uniformity
        • RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
    • CONSTRUCTION
      • Maximum Ambient Temperature
        • Suitable for use in up to 40°C (104°F)
      • Mounting
        • Surface mount. Can be mounted with chains or vhooks by others.
      • Housing
        • Die-formed 22 gauge, cold-rolled, post-painted steel. Post painting improves durability of the finish and eliminates the sharp edges making handling and installation safer.
      • Lens
        • Acrylic lens with diffusion for enhanced optical performance
      • Reflector:
        • Aluminum with high-reflectance (91%) powder coat applied post production for a more durable finish
      • Finish
        • Formulated for high durability and long-lasting color
      • Green Technology
        • Mercury and UV free. RoHs-compliant components.
    • PERFORMANCE
      • 100,000-Hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • Wattage Equivalency:
        • Equivalent to (2) F32T8
    • ELECTRICAL
      • Drivers:
        • Constant Current, Class 2, Class P, 120-277V, 50/60 Hz,
          • GUS2 18W: 120V: 0.16A, 208V: 0.09A, 240V: 0.08A, 277V: 0.07A
          • GUS2 25W: 120V: 0.20A, 208V: 0.12A, 240V: 0.11A, 277V: 0.09A
          • GUS4 36W: 120V: 0.30A, 208V: 0.18A, 240V: 0.15A, 277V: 0.13A
          • GUS4 50W: 120V: 0.38A, 208V: 0.26A, 240V: 0.23A, 277V: 0.17A
      • Dimming Driver:
        • Driver includes dimming control wiring for 0-10V dimming systems. Requires separate 0-10V DC dimming circuit. Dims down to 10%.
      • THD:
        • GUS2 18W: 6.48% at 120V, 11.46% at 277V
        • GUS2 25W: 9.45% at 120V, 10.48% at 277V
        • GUS4 36W: 4.29% at 120V, 3.46% at 277V
        • GUS4 50W: 3.33% at 120V, 5.42% at 277V
      • Power Factor:
        • GUS2 18W: 98.7% at 120V, 96.9% at 277V
        • GUS2 25W: 98.1% at 120V, 92.1% at 277V
        • GUS4 36W: 99.6% at 120V, 95.8% at 277V
        • GUS4 50W: 99.7% at 120V, 96.6% at 277V
      • Surge Protection
        • 2 kV
      • Battery Backup:
        • Battery backup will operate the fixture 90 minutes if power fails. Wired for 120-277V
      • Battery Backup Light Loss Factor:
        • GUS2:
          • 22W: 0.39
          • 17W: 0.52
          • 11W: 0.78
        • GUS4:
          • 44W: 0.36
          • 33W: 0.48
          • 22W: 0.72
    • MICROWAVE OCCUPANCY SENSOR (OPTIONAL)
      • 12VDC Input, IC Solution
      • On/off control
      • Operating Voltage: 10-15V
      • Detection Area: 25%/50%/75%/100%
      • Microwave Frequency: 5.8GHz ± 75MHz
      • Hold Time: 5 sec/30 sec/1 min/10 min/20 min/30 min
      • Microwave Power: <0.3mW
      • Switching Capacity: <40mA
      • Daylight Threshold: 2Lux/10Lux/30Lux/50Lux/80Lux/120Lux/Disable
      • Mounting Height: 2.5 - 4.5 m/8.2 - 14.76 ft
      • Operating Current: < 30mA
      • Stand-by Period: 0 sec/10 sec/30 sec/1 min/5 min/10 min/+∞
      • Detection Range: 3 - 7 m/ 9.84 - 22.96 Ft
      • Control Method: 0-10V
      • Stand-by Dimming Level: 10%/20%/30%/50%
      • Detection Angle: 360° (Ceiling Mounted)
      • Operating Temperature: -35°C to 70°C
      • Factory Default Setting:
        • Detection area 100%
        • Hold time 5sec
        • Daylight threshold Disable
        • Stand-by period 0 sec
        • Stand-by dimming level 10%.
    • PASSIVE INFRARED OCCUPANCY SENSOR (OPTIONAL)
      • Maximum Mounting Height: 13 ft
      • Voltage: 12V DC (+3V-0V)
      • Dimming: 0-10V dimming ouput, max 20mA sinking current
      • Operating Temperature: -20°C to 50°C (-4°F to 122°F)
      • Storage Temperature: -25°C - 70°C (-13°F - 158°F)
      • Operating Humidity: 5% - 93% without condensation
      • IP Rating: IP20
      • Warm Up Time: 45s +/-5s
      • Standby (w): <0.3W
      • Module Interaction: Wire AWG 22 (Grey Dim -, Purple Dim +, Yellow 12V DC)
      • On-Time Adjustment: 10s, 5min, 10min, 30min with +/-5% tolerance (Factory Setting: 30min +/-5%)
      • Bi-Level: 0, 10%, 30%, 50% with +/-5% tolerance (Factory Setting: 10%)
      • Debounce Time:
        • Day to Night: 5s
        • Night to Day: 30s
      • Open Circuit Protection: No
      • Short Circuit Protection: Yes
    • LIGHTCLOUD CONTROLLER (OPTIONAL)
      • Lightcloud Controller:
        • Integrated/embedded networked lighting control, luminaire-level lighting control. Fixture, Zone, and plug-load control from one powerful device, LLLC-capable of switching, 0-10V dimming, power/energy monitoring. Can also be used to extend the range of the Lightcloud mesh network communication protocols. Offers the capability to set the maximum light output to a less-than-maximum state of an individual luminaire at the time of installation or commissioning. The High-End trim functionality is field reconfigurable via the Lightcloud mesh network communication protocols. The Lightcloud controller can be attached to the fixture, junction box, or electrical panel. DLC system - N1XMLOEATBA
    • LIGHTCLOUD BLUE CONTROLLER (OPTIONAL)
      • Lightcloud Blue is a Bluetooth Mesh wireless lighting control system that allows you to control RAB’s various compatible devices. With RAB’s patent-pending Rapid Provisioning technology, devices can be quickly and easily commissioned for residential and large commercial applications using the Lightcloud Blue mobile app. Each device in a system can communicate with any other device, eliminating the need for a Gateway or Hub and maximizing the control system’s reach. Learn more at www.lightcloud.com. DLC system - N1XMLOEATBA
    • LIGHTCLOUD BLUE CONTROLLER (CONTINUED
      • Gateway Required: No
      • Communication Protocol: Bluetooth Mesh
      • Range:
        • Up to 60 feet between standard building materials
        • Up to 200 feet clear line of sight
      • Spacing Criteria:
        • Lightcloud Blue devices should be placed within the specified range to communicate within the Bluetooth Mesh network.
      • Factory Reset:
        • Method 1: Delete from App
          • Open the app and access the device settings for the paired device. Be sure that the device is online and select 'Delete'. The device will flash on/off 5 times and return to full brightness.
        • Method 2: Manual
          • Locate the device identification button at the top of the Controller under the Lightcloud logo. Press and hold this button for 10s or until the indicator light begins flashing red. If the Controller is attached to a fixture, the fixture will also flash on/off 5x.
      • Status Indicator:
        • The status indicator light is located around the circumference of the top of the Controller.
          • Solid Green - Nano is paired to the Lightcloud Blue app
          • Flashing Red - Nano has been restored to default factory settings
      • Device Identification Button:
        • Located at the top of the controller under the Lightcloud logo. Once the Controller has been provisioned to the Lightcloud Blue mobile app this button offers the following functionality:
          • Press once to rapid identify this device in the Lightcloud Blue mobile app
          • Press twice to toggle circuit on and off
          • Press twice and hold to set dim level
          • Press and hold for 10s to reset the device to factory settings and into pairing mode
    • OTHER
      • Buy American Act Compliance:
        • RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the BUY American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
      • Warranty:
        • RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty.


Technical specification
  • Unique ref.gus-led-wrap-lighting
  • Product familyInterior Lighting
  • Product groupLinear, Surface & Pendant
  • TypeObject (single object)
  • Date of publishing2024-09-24
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit