Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rab_lighting/products/a7a6c934-0e2c-4e72-9226-79268d273cb0
Home
Categories
Lighting
Outside
LF34 CCT-Adjustable Landscape Lighting
Available in United States
RAB Lighting Inc.
Follow
LF34 CCT-Adjustable Landscape Lighting
Available in two sizes:
LF34S: 8W
LF34L: 33W
Adjustable CCT: 2700/3000/3500/4000/5000K (4000K default)
Knuckle arm mounting
Available in bronze, white and black finish
UL listed for wet location
IP65 rated
120V
TRIAC dimming driver
IP RATING 5-Year, limited warranty
Download
Specification
Specification
LF34S:
2700K:
Wattage: 8W
Input Watts: 8.0W
Lumens: 955
Lm/W: 119.4
CRI: 81
3000K:
Wattage: 8W
Input Watts: 7.8W
Lumens: 985
Lm/W: 126.3
CRI: 83
3500K:
Wattage: 8W
Input Watts: 7.7W
Lumens: 1,028
Lm/W: 133.5
CRI: 84
4000K:
Wattage: 8W
Input Watts: 7.8W
Lumens: 1,043
Lm/W: 133.7
CRI: 84
5000K:
Wattage: 8W
Input Watts: 8.0W
Lumens: 1,030
Lm/W: 128.8
CRI: 81
Voltage Rating 120V
LF34L:
2700K:
Wattage: 33W
Input Watts: 31.5W
Lumens: 4,026
Lm/W: 127.8
CRI: 81
3000K:
Wattage: 33W
Input Watts: 30.8W
Lumens: 4,184
Lm/W: 135.8
CRI: 83
3500K:
Wattage: 33W
Input Watts: 30.1W
Lumens: 4,358
Lm/W: 144.8
CRI: 84
4000K:
Wattage: 33W
Input Watts: 30.5W
Lumens: 4,408
Lm/W: 144.5
CRI: 84
5000K:
Wattage: 33W
Input Watts: 31.6W
Lumens: 4,375
Lm/W: 138.4
CRI: 82
Voltage Rating 120V
Technical specification
Technical specification
Unique ref.
lf34-cct-adjustable-landscape-lighting
Product family
Exterior Lighting
Product group
Landscape
Type
Object (single object)
Date of publishing
2025-05-21
Edition number
1
Links
Links
Product url
https://www.rablighting.com/feature/lf34-cct-adjustable-floodlight
Technical description
https://www.rablighting.com/sites/default/files/downloads/LF34_Family_Spec_Sheet_0.pdf
Classification
Classification
BIMobject Category
Lighting - Outside
IFC classification
Light Fixture
CSI MasterFormat 2014 Code
26 56 26
CSI MasterFormat 2014 Title
Landscape Lighting
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Region availability
North America
United States
Similar products
RAB Lighting Inc.
LGOOSE Gooseneck Lighting
Download
RAB Lighting Inc.
ECOMBO Exit Sign
4.8
(
5
)
Download
RAB Lighting Inc.
EXIT34 Exit Sign
Download
RAB Lighting Inc.
CDLED™ - LED Cylinder Lighting
Download
RAB Lighting Inc.
Emergency Lighting Emergency Unit
4.9
(
11
)
Download
RAB Lighting Inc.
BOA Field-Adjustable Linear Lighting
Download