Publish your products
PORTO LED Parking Garage Lights

PORTO LED Parking Garage Lights

• Integrated photo/motion sensor control available

• Replace up to 0W MH

• Ultra-high efficiency up to 118 lm/W

• Available in 2 sizes and 5 wattages: 30, 42, 55, 70, 80 and 105W

• Pendant and surface mount

• Low glare, vandal-resistant polycarbonate lens

• 20% uplight eliminates “cave effect”

Specification
    • UL Listing
      • Suitable for wet locations
    • LEDs
      • Lifespan: 100,000-hour LED lifespan based on IES LM-80 results and TM-21 calculations
      • IP Rating: IP66, protected against dust and water ingress
    • Drivers
      • 30W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.25A, 208V: 0.13A, 240V: 0.12A, 277V: 0.11A, 480V: 0.12A, surge protection 4kV, THD ≤20%, pF 99%
      • 42W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.36A, 208V: 0.19A, 240V: 0.18A, 277V: 0.17A, 480V: 0.13A, surge protection 4kV, THD ≤20%, pF 99%
      • 55W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.50A, 208V: 0.33A, 240V: 0.32A, 277V: 0.31A, 480V: 0.13A, surge protection 4kV, THD ≤20%, pF 99%
      • 70W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.59A, 208V: 0.37A, 240V: 0.32A, 277V: 0.27A, 480V: 0.15A, surge protection 4kV, THD ≤20%, pF 90%
      • 80W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.68A, 208V: 0.42A, 240V: 0.36A, 277V: 0.31A, 480V: 0.23A, surge protection 4kV, THD ≤20%, pF 90%
      • 105W: Constant current, Class 2, 100 - 277V and 480V, 50/60 Hz, 120V: 0.87A, 208V: 0.52A, 240V: 0.45A, 277V: 0.38A, 480V: 0.23A, surge protection 4kV, THD ≤20%, pF 90%
    • 14” PORTO
      • 30W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 29 29 29
        • Output Lumens: 3,455 3,151 3,136
        • Lumens Per Watt: 118 108 107
        • Color Accuracy (CRI): 74 73 72
      • 42W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 43 43 43
        • Output Lumens: 4,833 4,382 4,316
        • Lumens Per Watt: 112 103 101
        • Color Accuracy (CRI): 74 73 72
      • 55W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 59 57 58
        • Output Lumens: 6,085 5,303 5,234
        • Lumens Per Watt: 103 93 91
        • Color Accuracy (CRI): 75 73 72
    • 18” PORTO
      • 70W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 71 70 71
        • Output Lumens: 7,835 7,715 7,642
        • Lumens Per Watt: 111 110 108
        • Color Accuracy (CRI): 74 73 71
      • 80W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 82 80 81
        • Output Lumens: 8,754 8,479 8,384
        • Lumens Per Watt: 107 106 104
        • Color Accuracy (CRI): 74 73 71
      • 105W
        • Color Temperature: 5000K 4000K 3000K
        • Input Watts: 104 104 103
        • Output Lumens: 10,208 10,162 9,950
        • Lumens Per Watt: 98 98 96
        • Color Accuracy (CRI): 74 73 71
    • Other Features
      • Ambient Temperature: Suitable for use in 40°C ambient temperatures.
      • Cold Weather Starting: The minimum starting temperature is -40°C.
      • Thermal Management: Superior thermal management with external
      • Housing: Die-cast aluminum and sheetmetal housing
      • Mounting: Die-cast aluminum backbox with (4) 1/2” conduit openings with plugs. Hinged tether for easy installation and wiring. Also accommodates 1/2” or 3/4” NPS pendants (provided by others).
      • Lens: High-transmission and vandal-resistant polycarbonate frosted lens Specular polycarbonate
      • Gaskets: High-temperature silicone gaskets
      • Color Stability: LED color temperature is warrantied to shift no more than 200K in CCT over a 5 year period.
      • Color Uniformity: RAB’s range of CCT (Correlated Color Temperature) for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2015.
      • Finish: Our environmentally friendly polyester powder coatings are formulated for high-durability and long-lasting color, and contain no VOC or toxic heavy metals.
      • Green Technology: Mercury and UV free, and RoHS compliant. Polyester metals.
      • IESNA LM-79 & LM-80 Testing: RAB LED luminaires have been tested in accordance with IESNA LM-79 and LM-80, and have received the Department of Energy “Lighting Facts” label.
      • California Title 24: PORTO models with integrated multi-level motion sensor comply with 2013 California Title 24 building and electrical codes covered parking garages.
      • Power consumption: 1W
      • 0-10V sinking current: 50mA
      • Adjustable high and low modes: Adjustable time delay: Amount of time in high mode with no motion before switching to low mode: 1 - 30 min. to turn on: None, 1 - 60 min., 1 - 5 hrs.
      • Adjustable sensitivity: None, low, medium, maximum
      • Adjustable setpoint: None, 1 to 250 fc, auto
      • Adjustable ramp up and fade down times: 1 - 60 sec.
      • Operating temperature: -40°F to 167°F (-40°C to 75°C)
      • Operating Humidity: 20% to 90% non-condensing
      • Relay life rating: 200,000 cycles (120/277VAC), 50,000 cycles (230VAC)


Technical specification
  • Unique ref.porto-led-parking-garage-lights
  • Product familyExterior Lighting
  • Product groupParking Garage Lights
  • TypeObject (single object)
  • Date of publishing2024-11-13
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • ETIM CodeEG000029
  • ETIM NameLight control
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 55 00
  • CSI MasterFormat 2014 TitleSpecial Purpose Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit