Publish your products
Round Drill Poles

Round Drill Poles

  • Designed for ground mounting
  • Heavy duty TGIC polyester coating
  • Reinforced hand holes with grounding lug and removable cover for easy wiring access
  • Pole caps, base covers & bolts are sold separately
  • Custom manufactured for each application


Color: Bronze powder coating

Construction: Steel

CSA Listed: Suitable for wet locations

Shaft: 46,000 p.s.i. minimum yield

Base Plates: 36,000 p.s.i. minimum yield

Hand holes: Reinforced with grounding lug and removable cover

Specification
    • Compliance

      • CSA Listed
      • Suitable for wet locations
    • Performance


    • Construction

      • Shaft: 46,000 p.s.i. minimum yield
      • Hand Holes: Reinforced with grounding lug and removable cover
      • Base Plates: Slotted base plates 36,000 p.s.i.
      • Color: Bronze powder coating
      • Height: 10ft - 30ft
      • Gauge: 7 or 11
      • Wall Thickness: 1/8"
      • Shaft Size: 4" or 5"
      • Anchor Bolt Templates:
        • WARNING: Template must be printed on 11" x 17" sheet for actual size. CHECK SCALE BEFORE USING.
        • Templates shipped with anchor bolts and available online.
    • Max EPA's/Max Weights

      • 70 MPH: 11.7 ft / 650 lb
      • 80 MPH: 8.5 ft / 595 lb
      • 90 MPH: 6.2 ft / 530 lb
      • 100 MPH: 4.6 ft / 430 lb
      • 110 MPH: 3.4 ft / 325 lb
      • 120 MPH: 2.5 ft / 295 lb
      • 130 MPH: 1.8 ft / 220 lb
      • 140 MPH: 1.3 ft / 200 lb
      • 150 MPH: 0.8 ft / 165 lb
    • Accessories

      • Base/Cap: BCK-R4
      • Anchor Bolts: BOLT4/11
    • Other

      • Terms of Sale: Pole Terms of Sale is available online.
      • Buy American Act Compliance: RAB values USA manufacturing! Upon request, RAB may be able to manufacture this product to be compliant with the Buy American Act (BAA). Please contact customer service to request a quote for the product to be made BAA compliant.
Technical specification
  • Unique ref.round-drill-poles
  • Product familyPoles
  • Product groupRound Drilled
  • TypeObject (single object)
  • Date of publishing2024-11-13
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryLighting - Other
  • ETIM CodeEC000061
  • ETIM NameLight pole
  • Uniclass 2015 CodePr_80_77_48
  • Uniclass 2015 DescriptionLighting columns, brackets and bollards
  • CSI MasterFormat 2014 Code26 56 13
  • CSI MasterFormat 2014 TitleLighting Poles and Standards
  • OmniClass Number23-35 47 11 21 13
  • OmniClass TitleLighting Poles

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit