Publish your products
SUMO Field-Adjustable Surface Mounted Lighting

SUMO Field-Adjustable Surface Mounted Lighting

KEY FEATURES

  • Surface and recessed mounting options
  • 5 color temperatures in 1 SKU (2700/3000/3500/4000/5000K)
  • Suitable for wet and damp locations
  • Dims down to 10% on compatible TRIAC/ELV dimming
  • systems, see Dimmer Compatibility List
  • Meets California Title 24 requirements
  • 50,000-hour lifespan
Specification
    • CONSTRUCTION
      • Product Type: Surface Mount
      • Fixture Shape: Round, Square
      • Enclosure Material: Metal
      • Finish: White
      • Lens: Polycarbonate
      • Trim Style: Smooth
    • INSTALLATION
      • Mounting:
        • SUMO-R, SUMO-S: Surface mount
        • SUMOFA: Surface mount or recessed; mounting sold separately
    • ELECTRICAL
      • Dimmable: Yes, dimmable down to 10% on compatible TRIAC/ELV dimming systems. (SUMOFA-7R-12-95CCT-UNVT-W, SUMOFA-9R-16-95CCT-UNVT-W: dimmable down to 10% on compatible TRIAC or 0-10V dimming systems, requires separate 0-10V DC dimming circuit. See Dimmer Compatibility List.)
      • THD: ≤20%
      • Power Factor: ≥0.9
      • Flicker: ≤30%
      • Input Voltage: 120V, 120-277V
      • Operating Frequency: 60Hz
      • Operating Temperature: -4°F to 104°F (-20°C to 40°C)
      • Beam Angle: 110°±10
    • COMPLIANCE
      • Listing: UL Listed
      • Environment: Suitable for use in dry, damp, and wet environments.
      • Energy Star Approved: This product is ENERGY STAR® Version 2.2 Certified.
      • IC Rated: No
      • Air Tight: No
      • DLC Listed: No. There is no product category on the Design Lights Consortium (DLC) Qualified Products List for this product to qualify under.
      • T20 Compliant: No.
      • T24 JA8 Compliant: Can be used to conform with the requirements of California Title 24 Part 6 California Energy Commission (CEC) Status: Lawful for Sales in California
      • NEC Compliant: Suitable for use in closets. Compliant with NEC Sec. 410.16 (A)(1) and 410.16 (C1).
      • IESNA LM-79 & LM80 Testing: RAB LED luminaires and LED components have been tested by an independent laboratory in accordance with IESNA LM-79 and LM-80.
      • FCC: Complies with Part 15 of the FCC Rules.
      • RoHS: Mercury and UV free. RoHS-compliant components.
    • OTHER
      • Warranty: RAB warrants that our LED products will be free from defects in materials and workmanship for a period of five (5) years from the date of delivery to the end user, including coverage of light output, color stability, driver performance and fixture finish. RAB's warranty is subject to all terms and conditions found at rablighting.com/warranty. Note: All values are typical (tolerance +/- 10%)
    • LED CHARACTERISTICS
      • Color Temperature: Field-adjustable dip switch 2700K/3000K/3500K/4000K/5000K
      • Color Accuracy (CRI): >90
      • R9 Value: High color performance with R9 greater than or equal to 50
      • Color Consistency: 4-step MacAdam Ellipse binning to achieve consistent fixture-to-fixture color
      • Color Stability: LED color temperature is warrantied to shift no more than 200K in color temperature over a 5-year period.
      • Color Uniformity: RAB's range of Correlated Color Temperature follows the guidelines of the American National Standard for Specifications for the Chromaticity of Solid State Lighting (SSL) Products, ANSI C78.377-2017.
Technical specification
  • Unique ref.sumo-field-adjustable-surface-mounted-lighting
  • Product familyInterior Lighting
  • Product groupSurface Mounted Lights
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
Classification
  • BIMobject CategoryLighting - Surface Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit