Publish your products
WP123 XFU 3-way Adjustable Wall Pack Lighting
WP123 XFU 3-way Adjustable Wall Pack Lighting

    WP123 XFU 3-way Adjustable Wall Pack Lighting

    4.8 out of 5 stars4.8(5 reviews)

    With a classic, prismatic glass design, the WP123 XFU comes in three sizes that cover the footprint of most outdated metal halide wall packs. With 8 different lumen packages to choose from, it's easy to find exactly what you need.

    All sizes of these wall packs have 3-way field adjustability: 3 selectable wattages, 3 selectable color temperatures, and an on/off photocell, giving you 18 SKUs in one wall pack. This is a game changer in the world of ultra-economy fixtures!

    This family delivers a super-high efficacy of up to 169 lm/W and 80+ CRI. Its output is smooth and quiet and comes without the flickering or humming often found in ultra-economy lighting

    Specification
    • SizeModelLumen Output
      WP1 XFU294,200/2,900/2,200lm
      WP2 XFU294,200/3,000/2,300lm
      405,700/4,300/2,900lm
      609,100/6,900/5,400lm
      8011,600/8,700/5,900lm
      10015,000/12,000/9,400lm
      WP3 XFU507,500/6,000/4,500lm
      12016,900/14,200/11,500lm
      15021,500/18,800/14,600lm


    Technical specification
    • Unique ref.wp123-xfu-3-way-adjustable-wall-pack-lighting
    • Product familyExterior Lighting
    • Product groupWall Pack Lights
    • TypeObject (single object)
    • Date of publishing2024-11-13
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit