Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rada/products/bf3e9f94-73f7-479b-b721-fd419fd5b575
Home
Categories
Sanitary
Showers
Rada LR Brausekopf / Waschtischauslauf
Unavailable in United States
RADA
Follow
Rada LR Brausekopf / Waschtischauslauf
Vandal-resistant shower head / wash basin spout, connection ½ ", DN15 AG, flow rate 8 l / min / 5 l / min
Download
Specification
Specification
• Connection: ½ ”, DN15 AG • Shower head: brass, chrome-plated • Spray cartridge: plastic / stainless steel • Minimum temperature: 5 ° C • Maximum temperature: 90 ° C • Operating pressure: 0.2 - 5 bar
Technical specification
Technical specification
Unique ref.
21640001
Product family
Sanitary
Product group
Showers
Type
Object (single object)
Date of publishing
2025-10-29
Edition number
1
Links
Links
Product url
http://www.radacontrols.com/de/produkte/alle-produkte/rada-lr-brausekopf-waschtischauslauf/
Related
Related
Material main
Brass
Material secondary
Plastic
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Object
Region availability
Europe
Belgium
Germany
Netherlands
United Kingdom
Similar products
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download