Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rada/products/00958d6e-172c-4cc9-9946-2372c6454a21
Home
Categories
Sanitary
Showers
Rada SH15 General Purpose Shower Fitting
Unavailable in United States
RADA
Follow
Rada SH15 General Purpose Shower Fitting
A white swivel spray head in engineering plastic with 1/2 inch BSP male/female connection. A white swivel spray head in engineering plastic with 1/2 inch BSP male/female connection.
Download
Technical specification
Technical specification
Unique ref.
Rada-SH15-General-Purpose-Shower-Fitting
Product family
Sanitary
Product group
Showers
Type
Object (single object)
Date of publishing
2022-08-04
Edition number
1
Links
Links
Product url
https://www.radacontrols.com/en/products/all-products/rada-sh15-spray-head-white/
Related
Related
Material main
Plastic
Material secondary
Copper
Designed in
United Kingdom
Manufactured in
United Kingdom
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Object
Uniclass 2015 Code
Pr_40_20_87_76
Uniclass 2015 Description
Shower heads
Region availability
Europe
Belgium
Germany
Netherlands
United Kingdom
Similar products
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
EverFab
5' Tub-Shower with Simulated Tile - 60" x 32" Exterior Dimensions
5.0
(
5
)
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download