Publish your products
Rada 215-T3 BC Thermostatic Mixing Valve
RADA

Rada 215-T3 BC Thermostatic Mixing Valve

1/2" concealed thermostatic mixing valve suitable for group and individual showering incorporating a sealed cartridge. Please note this requires separate outlet flow control.
Specification
  • Product Reference

    Rada 215-T3 BC (1.1624.001)

    Standard product features

    The Rada 215-T3 BC thermostatic mixing valve is supplied with integral strainers, check valves and a Radatherm service-free cartridge.

    Units incorporate swivel elbows with 15 mm compression connectors, which can be converted to ½" BSP union if required.

    The thermostatic mixing valve is approved for use in all UK healthcare premises.

    Connections:

    • Inlet and outlet - ½" BSP external union or 15 mm compression fittings.

    • Standard connections are hot-left, cold-right, outlet-top, when facing the control.

    Operation:

    The mixing valve does not have integral flow control: appropriate provision must be made for this in the outlet pipework.

    Temperature range:

    • Factory pre-set maximum outlet temperature: 43°C.

    • Minimum temperature differential, blend to either supply: 12°C.

    • Optimum thermostatic control range: 30°C to 50°C.

    • Minimum cold water temperature: 1°C.

    • Maximum hot water temperature: 85°C.

    Note: The mixing valve can accept temporary temperature excursions above 85°C without damage, however, operation of the mixing valve at such elevated temperatures is not recommended. For reasons of general safety, hot water storage supply temperatures should ideally be maintained at between 60°C and 65°C where serving ablutionary requirements.

    Pressure/ Flow rates:

    • Minimum dynamic supply pressure: 0.15 bar.

    • Maximum dynamic supply pressure: 5.0 bar.

    • Minimum flow rate: 3 litres/minute at mid blend.

    • Maximum flow rate: 35 litres/minute at mid blend (which equates to a maximum pressure loss of 1.8 bar).

    • Maximum pressure loss ratio: 10:1 (in favour of either supply).

    • Maximum static pressure: 10 bar.

    Materials:

    Body - DZR brass nickel plated.

Technical specification
  • Unique ref.Rada-215-t3-bc-Thermostatic-Mixing-Valve
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryNickel
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit