Publish your products
Rada 425 IC Thermostatic Mixing Valve
RADA

Rada 425 IC Thermostatic Mixing Valve

Thermostatic mixing valve suitable for group showering, incorporating Radatherm cartridge Rada 425 IC is a group thermostatic mixing valve incorporating the patented Radatherm temperature sensor, isolating ball valves, check-valves, integral isolators, test points and fitters.
Specification
  • Product Reference

    Rada 425 IC Thermostatic Mixing Valve (1.1847.005)

    Standard product features

    Suitable for surface-mounted, medium to large group showering installations.

    Connections:

    Standard connections are hot - left, cold - right, outlet - top when facing the control. Note: The outlet can be altered to bottom outlet if required by repositioning the drain plug.

    Approvals:

    WRAS approved (Water Regulations Advisory Scheme).

    Operation:

    The temperature control knob allows the authorised user to select the required temperature within the range available. An integral temperature stop limits the maximum temperature to a present level and can only be reset by an authorised person (alternatively, the temperature knob can be locked in position after the desired temperature has been selected).

    Materials:

    Body: European 4MS Scheme Compliant Brass meeting DZR and Low Lead requirements.

    Temperature range:

    • Optimum thermostatic control range: 38°C–50°C.

    • Minimum cold water temperature: 1°C.

    • Maximum hot water temperature: 85°C.

    Pressures/ flow rate:

    • Minimum dynamic supply pressure: 0.1 bar.

    • Maximum supply static pressure: 10 bar.

    • Maximum pressure loss ratio: Should not exceed 10 : 1 in favour of either supply during flow.

    • Maximum pressure loss: Inlets to outlet is 3.5 bar, which equates to maximum 200 L/min flow rate at mid-blend.

    Note: Pressure loss is the pressure drop between the inlets and the outlet of the mixing valve when flow is taking place.

    • Minimum flow rate: 8 L/min at mid-blend with nominally equal supply pressures.

    • Maximum flow rate: 200 L/min.

    Note: Both hot and cold pressure should be nominally equal.

Technical specification
  • Unique ref.Rada-425-IC-Thermostatic-Mixing-Valve
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit