Publish your products
Rada EV Shower Fittings - Chrome
RADA

Rada EV Shower Fittings - Chrome

Slide rail shower kit, supplied complete with 1.25 m flexible hose, clamp bracket assembly, slide bar, end supports, soap dish, hose retaining ring and adjustable spray handset. Available in chrome finish. Suitable for connection to surface mounted shower controls.
Specification
  • Product Reference

    Rada EV Shower Fitting (2.1642.001)

    Type

    Chrome, 2.1642.001

    Accessories

    RAC, 1.1642.014

    Standard product features

    General:

    • Easy to use - 5 function handset.

    • Suitable for high or low pressure plumbing systems.

    Rada EV Shower Fittings - Chrome (2.1642.001):

    • Slide rail shower kit, supplied complete with 1.25 m flexible hose, clamp bracket assembly, slide bar, end supports, soap dish, hose retaining ring and adjustable spray handset.

    • Available in chrome finish.

    • Suitable for connection to surface mounted shower controls.

    Rada Heavy Duty EV Shower Fittings - Chrome (2.1642.002):

    • Robust grab rail shower kit, supplied complete with 1.25 m flexible hose, clamp bracket assembly, hose retaining ring and adjustable spray handset.

    • Available in chrome finish.

    • Suitable for connection to surface mounted shower controls.

    Rada Heavy Duty EV Shower Fittings - Chrome (2.1642.002):

    • Robust grab rail shower kit, supplied complete with 1.25 m flexible hose, clamp bracket assembly, hose retaining ring and adjustable spray handset.

    • Available in chrome finish.

    • Suitable for connection to surface mounted shower controls.

    Rada RAC Accessory (1.1642.014):

    • Right angled connector elbow. Suitable for built-in shower controls.

    Connections:

    • The shower hose terminates with a ½” BSP female thread.

    • The right angle connector terminates with a ½” BSP parallel nipple.

    Approvals:

    • Water Regulations Advisory Scheme (WRAS) approved.

    • Designed, manufactured and supported in accordance with accredited BS EN ISO 9001 and BS EN 14001.

    Materials:

    • Handset: Engineering plastics and polymers.

    • Slide bar (Light duty): Polished steel.

    • Slide Bar (Heavy duty): Chrome plated brass.

    • Shower hose: Stainless steel and brass conical ends.

    Temperature Range:

    • Water temperatures in excess of 85°C may cause damage to the product.

Technical specification
  • Unique ref.Rada-EV-Shower-Fittings---Chrome
  • Product familySanitary
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPolymer
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit